Phillips Binding Head Screw【1-10,000 Pieces Per Package】 (Part Numbers - CAD Download)

Phillips Binding Head Screw
  • Volume Discount
[Materials] Equivalent to SWCH, Equivalent to Stainless Steel SUS307J3 SUS316L SUS430 Titanium Brass
[Surface treatment]None, non-chrome, non-chrome (zinc plating) chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, chromate plating, green chromate, black chromate, nickel plating, black nickel, chrome plating, Parkerizing, Dacrotized, stainless steel coating, trivalent stainless steel coating, stainless steel plating, copper plating, German, brown plating, black paint with matte black head paint, black paint with black head paint, black paint with white head paint, temper color, dark temper color

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CSPBD-SUSTHW-M4-28

Part Number
CSPBD-SUSTHW-M4-28
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)
Material Surface Treatment Pitch
(mm)
Additional Shape Strength Class (Steel) Strength Class (Stainless Steel) Sales Unit

68.36 €

500 Pieces Per Package

1 pack 15 Days 10428[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)[White Paint] Head Paint (White)0.7Standard-A2-50Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic information

Detailed Shape Bind Mounting Hole Shape Phillips Head Tip Shape Flat End
Thread Type Metric Coarse Basic Shape Standard (Round) Application Standard
Screw Type Full-Thread

This page is Phillips Binding Head Screw, part number CSPBD-SUSTHW-M4-28.
You can find the detail information about specifications and dimensions on part number CSPBD-SUSTHW-M4-28.

Variation of this product

Part Number
CSPBD-316L-M3-8
CSPBD-316L-M4-10
CSPBD-316L-M4-12
CSPBD-SUSTHW-M4-30
CSPBD-SUSTHW-M4-35
CSPBD-SUSTHW-M4-40
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)
Material Surface Treatment Pitch
(mm)
Additional Shape Strength Class (Steel) Strength Class (Stainless Steel) Sales Unit

1.79 €

1 Available 6 Days 1038[Stainless Steel] EN 1.4404 Equiv.[Not Provided] N/A0.5Standard-A2-50Low Quantity (can be purchased from one)

1.88 €

1 Available 6 Days 10410[Stainless Steel] EN 1.4404 Equiv.[Not Provided] N/A0.7Standard-A2-50Low Quantity (can be purchased from one)

1.89 €

1 Available 6 Days 10412[Stainless Steel] EN 1.4404 Equiv.[Not Provided] N/A0.7Standard-A2-50Low Quantity (can be purchased from one)

65.36 €

500 Pieces Per Package

1 pack 15 Days 10430[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)[White Paint] Head Paint (White)0.7Standard-A2-50Low Quantity (can be purchased from one)

29.65 €

200 Pieces Per Package

1 pack 15 Days 10435[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)[White Paint] Head Paint (White)0.7Standard-A2-50Low Quantity (can be purchased from one)

34.25 €

200 Pieces Per Package

1 pack 15 Days 10440[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)[White Paint] Head Paint (White)0.7Standard-A2-50Low Quantity (can be purchased from one)

Tech Support