Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CSPBD-SUSTHW-M5-8
Part Number
|
---|
CSPBD-SUSTHW-M5-8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) (mm) | Material | Surface Treatment | Pitch (mm) | Additional Shape | Strength Class (Steel) | Strength Class (Stainless Steel) | Sales Unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.90 € | 1 | Available | 6 Days | 10 | 5 | 8 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [White Paint] Head Paint (White) | 0.8 | Standard | - | A2-50 | Low Quantity (can be purchased from one) |
Loading...
Detailed Shape | Bind | Mounting Hole Shape | Phillips Head | Tip Shape | Flat End |
---|---|---|---|---|---|
Thread Type | Metric Coarse | Basic Shape | Standard (Round) | Application | Standard |
Screw Type | Full-Thread |
This page is Phillips Binding Head Screw, part number CSPBD-SUSTHW-M5-8.
You can find the detail information about specifications and dimensions on part number CSPBD-SUSTHW-M5-8.
Configure
Basic Attributes
Material
Surface Treatment
Strength Class (Steel)
Type
Screw Nominal (M)
Length L (mm)(mm)
Pitch(mm)
Additional Shape
Strength Class (Stainless Steel)
Sales Unit
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CSPBD-316L-M3-8 |
CSPBD-316L-M4-10 |
CSPBD-316L-M4-12 |
CSPBD-SUSTHW-M8-18 |
CSPBD-SUSTHW-M8-20 |
CSPBD-TI-M4-6 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Screw Nominal (M) | Length L (mm) (mm) | Material | Surface Treatment | Pitch (mm) | Additional Shape | Strength Class (Steel) | Strength Class (Stainless Steel) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.79 € | 1 | Available | 6 Days | 10 | 3 | 8 | [Stainless Steel] EN 1.4404 Equiv. | [Not Provided] N/A | 0.5 | Standard | - | A2-50 | Low Quantity (can be purchased from one) | ||
1.88 € | 1 | Available | 6 Days | 10 | 4 | 10 | [Stainless Steel] EN 1.4404 Equiv. | [Not Provided] N/A | 0.7 | Standard | - | A2-50 | Low Quantity (can be purchased from one) | ||
1.89 € | 1 | Available | 6 Days | 10 | 4 | 12 | [Stainless Steel] EN 1.4404 Equiv. | [Not Provided] N/A | 0.7 | Standard | - | A2-50 | Low Quantity (can be purchased from one) | ||
2.79 € | 1 | Available | 6 Days | 10 | 8 | 18 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [White Paint] Head Paint (White) | 1.25 | Standard | - | A2-50 | Low Quantity (can be purchased from one) | ||
71.74 € | 100 Pieces Per Package | 1 pack | 6 Days | 10 | 8 | 20 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [White Paint] Head Paint (White) | 1.25 | Standard | - | A2-50 | Box/Package | ||
2.28 € | 1 | Available | 6 Days | 10 | 4 | 6 | [Titanium] Titanium | [Not Provided] N/A | 0.7 | Standard | - | A2-50 | Low Quantity (can be purchased from one) |