Spring Washer, Spring Washer No. 2【1-10,000 Pieces Per Package】 (Part Numbers)

Spring Washer, Spring Washer No. 2
  • Volume Discount
A portion of the flat washer is cut off, with a twisted shape. This twisted shape helps prevent loosening or falling if it is loosened. No. 2 is the most widely available type of spring washer.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WSP2-STCNW-M8

Part Number
WSP2-STCNW-M8
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Surface Treatment I.D. d
(mm)
Screw Nominal (M) Screw Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Detailed)

30.12 €

1,500 Pieces Per Package

1 pack Available Same day

Stock

10[Steel] SteelTrivalent Chromate8.28-2Box/Package[JIS-SWRH] JIS-SWRH72B-[Trivalent Chromate] Chrome Plating White

Loading...

  1. 1

Basic information

Type (Application) Spring Washer Type Spring Washer Type, Spring Washers Standard

This page is Spring Washer, Spring Washer No. 2, part number WSP2-STCNW-M8.
You can find the detail information about specifications and dimensions on part number WSP2-STCNW-M8.

Variation of this product

Part Number
WSP2-310S-M6
WSP2-310S-M8
WSP2-316L-M14
WSP2-STD-M10
WSP2-STD-M12
WSP2-STD-M14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaterial Surface Treatment I.D. d
(mm)
Screw Nominal (M) Screw Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Detailed)

2.16 €

1 Available 6 Days 10Stainless Steel[Not Provided] N/A6.16-1.5Low Quantity (can be purchased from one)-Stainless Steel (EN 1.4842 Equiv.)[Not Provided] N/A

2.25 €

1 Available 6 Days 10Stainless Steel[Not Provided] N/A8.28-2Low Quantity (can be purchased from one)-Stainless Steel (EN 1.4842 Equiv.)[Not Provided] N/A

0.75 €

1 Available Same day

Stock

10Stainless Steel[Not Provided] N/A14.414-3.5Low Quantity (can be purchased from one)-[EN 1.4401 Equiv.] Stainless Steel (EN 1.4404 Equiv.)[Not Provided] N/A

1.79 €

1 Available 6 Days -[Steel] SteelDacrotized10.210-2.5Low Quantity (can be purchased from one)[JIS-SWRH] JIS-SWRH72B-Dacrotized

1.90 €

1 Available 6 Days -[Steel] SteelDacrotized12.212-3Low Quantity (can be purchased from one)[JIS-SWRH] JIS-SWRH72B-Dacrotized

2.10 €

1 Available 6 Days -[Steel] SteelDacrotized14.414-3.5Low Quantity (can be purchased from one)[JIS-SWRH] JIS-SWRH72B-Dacrotized

Tech Support