Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
WSP2-STC-M2 |
WSP2-STCB-M2 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Screw Nominal (inch) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
85.01 € | 10,000 Pieces Per Package | 1 pack | 6 Days | - | [Steel] Steel | Chromate Plating | 2.1 | 2 | - | 0.5 | Box/Package | [JIS-SWRH] JIS-SWRH72B | - | [Chromate Plating] Chromate Plating | ||
115.24 € | 10,000 Pieces Per Package | 1 pack | 6 Days | - | [Steel] Steel | Chromate Plating | 2.1 | 2 | - | 0.5 | Box/Package | [JIS-SWRH] JIS-SWRH72B | - | [Chromate Plating] Black Chromate |
Loading...
Type (Application) | Spring Washer | Type | Spring Washer | Type, Spring Washers | Standard |
---|
Configure
Basic Attributes
Material
Screw Nominal (inch)
Material: Steel
Material: Stainless Steel
Surface Treatment (Detailed)
Type
Surface Treatment
I.D. d(mm)
Screw Nominal (M)
Thickness T(mm)
Sales Unit
Filter by standard shipping days
Optional Attributes