Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WSP2-STCG-M16
Part Number
|
---|
WSP2-STCG-M16 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Screw Nominal (inch) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
99.66 € | 250 Pieces Per Package | 1 pack | 6 Days | - | [Steel] Steel | Chromate Plating | 16.2 | 16 | - | 4 | Box/Package | [JIS-SWRH] JIS-SWRH72B | - | [Chromate Plating] Green Chromate |
Loading...
Type (Application) | Spring Washer | Type | Spring Washer | Type, Spring Washers | Standard |
---|
This page is Spring Washer, Spring Washer No. 2, part number WSP2-STCG-M16.
You can find the detail information about specifications and dimensions on part number WSP2-STCG-M16.
Configure
Basic Attributes
Material
Screw Nominal (inch)
Material: Steel
Material: Stainless Steel
Surface Treatment (Detailed)
Type
Surface Treatment
I.D. d(mm)
Screw Nominal (M)
Thickness T(mm)
Sales Unit
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WSP2-310S-M6 |
WSP2-310S-M8 |
WSP2-316L-M14 |
WSP2-STCG-M18 |
WSP2-STCG-M20 |
WSP2-STCG-M22 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Screw Nominal (inch) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.16 € | 1 | Available | 6 Days | 10 | Stainless Steel | [Not Provided] N/A | 6.1 | 6 | - | 1.5 | Low Quantity (can be purchased from one) | - | Stainless Steel (EN 1.4842 Equiv.) | [Not Provided] N/A | ||
2.25 € | 1 | Available | 6 Days | 10 | Stainless Steel | [Not Provided] N/A | 8.2 | 8 | - | 2 | Low Quantity (can be purchased from one) | - | Stainless Steel (EN 1.4842 Equiv.) | [Not Provided] N/A | ||
0.75 € | 1 | Available |
Same day
Stock | 10 | Stainless Steel | [Not Provided] N/A | 14.4 | 14 | - | 3.5 | Low Quantity (can be purchased from one) | - | [EN 1.4401 Equiv.] Stainless Steel (EN 1.4404 Equiv.) | [Not Provided] N/A | ||
448.17 € | 200 Pieces Per Package | 1 pack | 6 Days | - | [Steel] Steel | Chromate Plating | 18.2 | 18 | - | 4.6 | Box/Package | [JIS-SWRH] JIS-SWRH72B | - | [Chromate Plating] Green Chromate | ||
119.93 € | 150 Pieces Per Package | 1 pack | 6 Days | - | [Steel] Steel | Chromate Plating | 20.2 | 20 | - | 5.1 | Box/Package | [JIS-SWRH] JIS-SWRH72B | - | [Chromate Plating] Green Chromate | ||
102.66 € | 100 Pieces Per Package | 1 pack | 6 Days | - | [Steel] Steel | Chromate Plating | 22.5 | 22 | - | 5.6 | Box/Package | [JIS-SWRH] JIS-SWRH72B | - | [Chromate Plating] Green Chromate |