Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WSP2R-SUS-M24
Part Number
|
---|
WSP2R-SUS-M24 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.83 € | 1 | Available | 7 Days | 10 | Stainless Steel | [Not Provided] N/A | 24.5 | 24 | 5.9 | Low Quantity (can be purchased from one) | - | [EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A |
Loading...
Type (Application) | Spring Washer | Type | Spring Washer | Type, Spring Washers | Standard |
---|
This page is Spring Washer No. 2, Reverse Winding, part number WSP2R-SUS-M24.
You can find the detail information about specifications and dimensions on part number WSP2R-SUS-M24.
Configure
Basic Attributes
Surface Treatment
Material: Steel
Material: Stainless Steel
Surface Treatment (Detailed)
Type
Material
I.D. d(mm)
Screw Nominal (M)
Thickness T(mm)
Sales Unit
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WSP2R-ST-M16 |
WSP2R-ST-M18 |
WSP2R-ST-M20 |
WSP2R-SUS-M30 |
WSP2R-SUS-M5 |
WSP2R-SUS-M6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.42 € | 1 | Available | 7 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 16.2 | 16 | 4 | Low Quantity (can be purchased from one) | [JIS-SWRH] JIS-SWRH72B | - | [Not Provided] Fabric | |
1.04 € | 1 | Available | 6 Days | 10 | [Steel] Steel | [Not Provided] Fabric | - | 18 | - | Low Quantity (can be purchased from one) | [JIS-SWRH] JIS-SWRH72B | - | [Not Provided] Fabric | |
2.29 € | 1 | Available | 6 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 20.2 | 20 | 5.1 | Low Quantity (can be purchased from one) | [JIS-SWRH] JIS-SWRH72B | - | [Not Provided] Fabric | |
51.42 € | 1 | Available | 7 Days | 10 | Stainless Steel | [Not Provided] N/A | 30.5 | 30 | 7.5 | Low Quantity (can be purchased from one) | - | [EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | |
1.82 € | 1 | Available | 7 Days | 10 | Stainless Steel | [Not Provided] N/A | 5.1 | 5 | 1.3 | Low Quantity (can be purchased from one) | - | [EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | |
1.85 € | 1 | Available | 7 Days | 10 | Stainless Steel | [Not Provided] N/A | 6.1 | 6 | 1.5 | Low Quantity (can be purchased from one) | - | [EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A |