Spring Washer No. 3, for Heavy Loads【1-1,500 Pieces Per Package】 (Part Numbers)

Spring Washer No. 3, for Heavy Loads
  • Volume Discount
For use with heavy loads. The screw has a larger outer diameter than No. 2. A twisted conformation is created, with part of the flat washer cut off. This twisted shape helps prevent loosening or falling if the screw is loosened.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WSP3-ST-M12

Part Number
WSP3-ST-M12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Surface Treatment I.D. d
(mm)
Screw Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Detailed)

0.30 €

1 Available Same day

Stock

10[Steel] Steel[Not Provided] Fabric12.2123.6Low Quantity (can be purchased from one)[JIS-SWRH] JIS-SWRH72B-[Not Provided] Fabric

Loading...

  1. 1

Basic information

Type (Application) Spring Washer Type Spring Washer Type, Spring Washers Standard

This page is Spring Washer No. 3, for Heavy Loads, part number WSP3-ST-M12.
You can find the detail information about specifications and dimensions on part number WSP3-ST-M12.

Variation of this product

Part Number
WSP3-ST-M10
WSP3-ST-M14
WSP3-ST-M16
WSP3-ST-M18
WSP3-ST-M20
WSP3-ST-M22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaterial Surface Treatment I.D. d
(mm)
Screw Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Detailed)

0.11 €

1 Available Same day

Stock

10[Steel] Steel[Not Provided] Fabric10.2103Low Quantity (can be purchased from one)[JIS-SWRH] JIS-SWRH72B-[Not Provided] Fabric

1.78 €

1 Available 7 Days 10[Steel] Steel[Not Provided] Fabric14.2144.2Low Quantity (can be purchased from one)[JIS-SWRH] JIS-SWRH72B-[Not Provided] Fabric

0.41 €

1 Available Same day

Stock

10[Steel] Steel[Not Provided] Fabric16.2164.8Low Quantity (can be purchased from one)[JIS-SWRH] JIS-SWRH72B-[Not Provided] Fabric

0.84 €

1 Available 6 Days 10[Steel] Steel[Not Provided] Fabric18.2185.4Low Quantity (can be purchased from one)[JIS-SWRH] JIS-SWRH72B-[Not Provided] Fabric

0.77 €

1 Available Same day

Stock

10[Steel] Steel[Not Provided] Fabric20.2206Low Quantity (can be purchased from one)[JIS-SWRH] JIS-SWRH72B-[Not Provided] Fabric

1.43 €

1 Available 6 Days 10[Steel] Steel[Not Provided] Fabric22.5226.8Low Quantity (can be purchased from one)[JIS-SWRH] JIS-SWRH72B-[Not Provided] Fabric

Tech Support