Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WSP3-SUS-M18
Part Number
|
---|
WSP3-SUS-M18 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
248.90 € | 200 Pieces Per Package | 1 pack | 7 Days | 10 | Stainless Steel | [Not Provided] N/A | 18.2 | 18 | 5.4 | Box/Package | - | [EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A |
Loading...
Type (Application) | Spring Washer | Type | Spring Washer | Type, Spring Washers | Standard |
---|
This page is Spring Washer No. 3, for Heavy Loads, part number WSP3-SUS-M18.
You can find the detail information about specifications and dimensions on part number WSP3-SUS-M18.
Configure
Basic Attributes
Surface Treatment
Material: Steel
Material: Stainless Steel
Surface Treatment (Detailed)
Type
Material
I.D. d(mm)
Screw Nominal (M)
Thickness T(mm)
Sales Unit
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WSP3-ST-M16 |
WSP3-ST-M18 |
WSP3-ST-M20 |
WSP3-SUS-M20 |
WSP3-SUS-M22 |
WSP3-SUS-M24 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.41 € | 1 | Available |
Same day
Stock | 10 | [Steel] Steel | [Not Provided] Fabric | 16.2 | 16 | 4.8 | Low Quantity (can be purchased from one) | [JIS-SWRH] JIS-SWRH72B | - | [Not Provided] Fabric | |
0.84 € | 1 | Available | 6 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 18.2 | 18 | 5.4 | Low Quantity (can be purchased from one) | [JIS-SWRH] JIS-SWRH72B | - | [Not Provided] Fabric | |
0.77 € | 1 | Available |
Same day
Stock | 10 | [Steel] Steel | [Not Provided] Fabric | 20.2 | 20 | 6 | Low Quantity (can be purchased from one) | [JIS-SWRH] JIS-SWRH72B | - | [Not Provided] Fabric | |
3.56 € | 1 | Available | 7 Days | 10 | Stainless Steel | [Not Provided] N/A | 20.2 | 20 | 6 | Low Quantity (can be purchased from one) | - | [EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | |
5.75 € | 1 | Available | 7 Days | 10 | Stainless Steel | [Not Provided] N/A | 22.5 | 22 | 6.8 | Low Quantity (can be purchased from one) | - | [EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | |
5.68 € | 1 | Available | 7 Days | 10 | Stainless Steel | [Not Provided] N/A | 24.5 | 24 | 7.2 | Low Quantity (can be purchased from one) | - | [EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A |