Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WDS1L-ST-M22
Part Number
|
---|
WDS1L-ST-M22 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.12 € | 1 | Available | 7 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 23 | 22 | 3.5 | Low Quantity (can be purchased from one) | [EN 1.1206 Equiv.] EN 1.1213 Equiv. to EN 1.0601 Equiv. | - | [Not Provided] Fabric |
Loading...
Type (Application) | Spring Washer | Type | Spring Washer | Type, Spring Washers | Disc Spring Washers |
---|
This page is Flat Spring Washer, for JIS B 1251 Type 1 Screws / for Heavy Loads, part number WDS1L-ST-M22.
You can find the detail information about specifications and dimensions on part number WDS1L-ST-M22.
Configure
Basic Attributes
Material
Surface Treatment
Material: Steel
Material: Stainless Steel
Surface Treatment (Detailed)
Type
I.D. d(mm)
Screw Nominal (M)
Thickness T(mm)
Sales Unit
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WDS1L-ST-M16 |
WDS1L-ST-M18 |
WDS1L-ST-M20 |
WDS1L-ST-M24 |
WDS1L-ST-M27 |
WDS1L-ST-M3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.86 € | 1 | Available | 7 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 17 | 16 | 2.8 | Low Quantity (can be purchased from one) | [EN 1.1206 Equiv.] EN 1.1213 Equiv. to EN 1.0601 Equiv. | - | [Not Provided] Fabric | |
1.56 € | 1 | Available | 7 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 19 | 18 | 3 | Low Quantity (can be purchased from one) | [EN 1.1206 Equiv.] EN 1.1213 Equiv. to EN 1.0601 Equiv. | - | [Not Provided] Fabric | |
2.40 € | 1 | Available | 7 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 21 | 20 | 3.5 | Low Quantity (can be purchased from one) | [EN 1.1206 Equiv.] EN 1.1213 Equiv. to EN 1.0601 Equiv. | - | [Not Provided] Fabric | |
3.21 € | 1 | Available | 6 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 25 | 24 | 4 | Low Quantity (can be purchased from one) | [EN 1.1206 Equiv.] EN 1.1213 Equiv. to EN 1.0601 Equiv. | - | [Not Provided] Fabric | |
4.26 € | 1 | Available | 7 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 28 | 27 | 4.5 | Low Quantity (can be purchased from one) | [EN 1.1206 Equiv.] EN 1.1213 Equiv. to EN 1.0601 Equiv. | - | [Not Provided] Fabric | |
1.63 € | 1 | Available | 7 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 3.2 | 3 | 0.5 | Low Quantity (can be purchased from one) | [EN 1.1206 Equiv.] EN 1.1213 Equiv. to EN 1.0601 Equiv. | - | [Not Provided] Fabric |