Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WDS1L-SUS-M8
Part Number
|
---|
WDS1L-SUS-M8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.20 € | 1 | Available | 7 Days | 10 | Stainless Steel | [Not Provided] N/A | 8.4 | 8 | 1.4 | Low Quantity (can be purchased from one) | - | [EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 (CP) Equiv.) | [Not Provided] N/A |
Loading...
Type (Application) | Spring Washer | Type | Spring Washer | Type, Spring Washers | Disc Spring Washers |
---|
This page is Flat Spring Washer, for JIS B 1251 Type 1 Screws / for Heavy Loads, part number WDS1L-SUS-M8.
You can find the detail information about specifications and dimensions on part number WDS1L-SUS-M8.
Configure
Basic Attributes
Surface Treatment
Material: Steel
Material: Stainless Steel
Surface Treatment (Detailed)
Type
Material
I.D. d(mm)
Screw Nominal (M)
Thickness T(mm)
Sales Unit
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WDS1L-ST-M10 |
WDS1L-ST-M12 |
WDS1L-ST-M14 |
WDS1L-ST-M16 |
WDS1L-ST-M18 |
WDS1L-ST-M20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.66 € | 1 | Available | 7 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 10.5 | 10 | 1.8 | Low Quantity (can be purchased from one) | [EN 1.1206 Equiv.] EN 1.1213 Equiv. to EN 1.0601 Equiv. | - | [Not Provided] Fabric | |
0.44 € | 1 | Available | 7 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 13 | 12 | 2.2 | Low Quantity (can be purchased from one) | [EN 1.1206 Equiv.] EN 1.1213 Equiv. to EN 1.0601 Equiv. | - | [Not Provided] Fabric | |
0.61 € | 1 | Available | 6 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 15 | 14 | 2.5 | Low Quantity (can be purchased from one) | [EN 1.1206 Equiv.] EN 1.1213 Equiv. to EN 1.0601 Equiv. | - | [Not Provided] Fabric | |
0.70 € | 1 | Available | 7 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 17 | 16 | 2.8 | Low Quantity (can be purchased from one) | [EN 1.1206 Equiv.] EN 1.1213 Equiv. to EN 1.0601 Equiv. | - | [Not Provided] Fabric | |
1.29 € | 1 | Available | 7 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 19 | 18 | 3 | Low Quantity (can be purchased from one) | [EN 1.1206 Equiv.] EN 1.1213 Equiv. to EN 1.0601 Equiv. | - | [Not Provided] Fabric | |
1.92 € | 1 | Available | 7 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 21 | 20 | 3.5 | Low Quantity (can be purchased from one) | [EN 1.1206 Equiv.] EN 1.1213 Equiv. to EN 1.0601 Equiv. | - | [Not Provided] Fabric |