Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WDS2H-ST-M24
Part Number
|
---|
WDS2H-ST-M24 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) | O.D. D (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.21 € | 1 | Available |
Same day
Stock | 10 | [Steel] Steel | [Not Provided] Fabric | 25 | 24 | 4.5 | [EN 1.1206 Equiv.] EN 1.1213 Equiv. to EN 1.0601 Equiv. | - | [Not Provided] Fabric | 37 |
Loading...
Type (Application) | Spring Washer | Type | Spring Washer | Sales Unit | Low Quantity (can be purchased from one) |
---|---|---|---|---|---|
Type, Spring Washers | Disc Spring Washers |
This page is Flat Spring Washer, JIS B, Type 2, for Cap, for Heavy Load, part number WDS2H-ST-M24.
You can find the detail information about specifications and dimensions on part number WDS2H-ST-M24.
Configure
Stock
Basic Attributes
Material
Surface Treatment
Material: Steel
Material: Stainless Steel
Surface Treatment (Detailed)
Type
I.D. d(mm)
Screw Nominal (M)
Thickness T(mm)
O.D. D(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WDS2H-ST-M18 |
WDS2H-ST-M20 |
WDS2H-ST-M22 |
WDS2H-ST-M27 |
WDS2H-ST-M4 |
WDS2H-ST-M5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) | O.D. D (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.67 € | 1 | Available |
Same day
Stock | 10 | [Steel] Steel | [Not Provided] Fabric | 19 | 18 | 3 | [EN 1.1206 Equiv.] EN 1.1213 Equiv. to EN 1.0601 Equiv. | - | [Not Provided] Fabric | 28 | |
1.45 € | 1 | Available | 6 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 21 | 20 | 3.5 | [EN 1.1206 Equiv.] EN 1.1213 Equiv. to EN 1.0601 Equiv. | - | [Not Provided] Fabric | 31 | |
1.98 € | 1 | Available | 7 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 23 | 22 | 4 | [EN 1.1206 Equiv.] EN 1.1213 Equiv. to EN 1.0601 Equiv. | - | [Not Provided] Fabric | 34 | |
26.24 € | 1 | Available | 7 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 28 | 27 | 5 | [EN 1.1206 Equiv.] EN 1.1213 Equiv. to EN 1.0601 Equiv. | - | [Not Provided] Fabric | 41 | |
1.64 € | 1 | Available | 7 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 4.3 | 4 | 0.8 | [EN 1.1206 Equiv.] EN 1.1213 Equiv. to EN 1.0601 Equiv. | - | [Not Provided] Fabric | 7.5 | |
1.66 € | 1 | Available | 6 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 5.36 | 5 | 1 | [EN 1.1206 Equiv.] EN 1.1213 Equiv. to EN 1.0601 Equiv. | - | [Not Provided] Fabric | 9 |