Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WTPC-ST-M18
Part Number
|
---|
WTPC-ST-M18 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type (Application) | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.42 € | 1 | Available | 6 Days | 10 | Flat Washer | [Steel] Steel | [Not Provided] Fabric | 19.5 | 18 | 6 | Low Quantity (can be purchased from one) | [EN 1.0038 Equiv.] EN 1.0038 Equiv. | - | [Not Provided] Fabric |
Loading...
Type | Taper Washer |
---|
This page is Tapered Washer (5°) for Channels, part number WTPC-ST-M18.
You can find the detail information about specifications and dimensions on part number WTPC-ST-M18.
Configure
Basic Attributes
Material
Surface Treatment
Material: Steel
Material: Stainless Steel
Surface Treatment (Detailed)
Type
Type (Application)
I.D. d(mm)
Screw Nominal (M)
Thickness T(mm)
Sales Unit
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WTPC-316L-M16 |
WTPC-316L-M20 |
WTPC-316L-M8 |
WTPC-ST-M20 |
WTPC-ST-M22 |
WTPC-ST-M24 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Type (Application) | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.83 € | 1 | Available |
Same day
Stock | 10 | Flat Washer | Stainless Steel | [Not Provided] N/A | 17.5 | 16 | 6 | Low Quantity (can be purchased from one) | - | [EN 1.4401 Equiv.] Stainless Steel (EN 1.4404 Equiv.) | [Not Provided] N/A | |
11.36 € | 1 | Available | 6 Days | 10 | Flat Washer | Stainless Steel | [Not Provided] N/A | 22 | 20 | 6 | Low Quantity (can be purchased from one) | - | [EN 1.4401 Equiv.] Stainless Steel (EN 1.4404 Equiv.) | [Not Provided] N/A | |
4.02 € | 1 | Available | 6 Days | 10 | Flat Washer | Stainless Steel | [Not Provided] N/A | 9 | 8 | 3 | Low Quantity (can be purchased from one) | - | [EN 1.4401 Equiv.] Stainless Steel (EN 1.4404 Equiv.) | [Not Provided] N/A | |
1.02 € | 1 | Available |
Same day
Stock | 10 | Flat Washer | [Steel] Steel | [Not Provided] Fabric | 22 | 20 | 6 | Low Quantity (can be purchased from one) | [EN 1.0038 Equiv.] EN 1.0038 Equiv. | - | [Not Provided] Fabric | |
1.75 € | 1 | Available | 6 Days | 10 | Flat Washer | [Steel] Steel | [Not Provided] Fabric | 24 | 22 | 6 | Low Quantity (can be purchased from one) | [EN 1.0038 Equiv.] EN 1.0038 Equiv. | - | [Not Provided] Fabric | |
3.44 € | 1 | Available | 6 Days | 10 | Flat Washer | [Steel] Steel | [Not Provided] Fabric | 26 | 24 | 7 | Low Quantity (can be purchased from one) | [EN 1.0038 Equiv.] EN 1.0038 Equiv. | - | [Not Provided] Fabric |