Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
WTPC-316-M8 |
WTPC-316L-M8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type (Application) | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.15 € | 1 | Available | 6 Days | 10 | Flat Washer | Stainless Steel | [Not Provided] N/A | 9 | 8 | 3 | Low Quantity (can be purchased from one) | - | [EN 1.4401 Equiv.] Stainless Steel (EN 1.4401 Equiv.) | [Not Provided] N/A | |
4.02 € | 1 | Available | 6 Days | 10 | Flat Washer | Stainless Steel | [Not Provided] N/A | 9 | 8 | 3 | Low Quantity (can be purchased from one) | - | [EN 1.4401 Equiv.] Stainless Steel (EN 1.4404 Equiv.) | [Not Provided] N/A |
Loading...
Type | Taper Washer |
---|
Configure
Basic Attributes
Surface Treatment
Material: Steel
Material: Stainless Steel
Surface Treatment (Detailed)
Type
Type (Application)
Material
I.D. d(mm)
Screw Nominal (M)
Thickness T(mm)
Sales Unit
Filter by standard shipping days
Optional Attributes