Tapered Washer, for 8° i-beams【1-250 Pieces Per Package】 (Part Numbers)

Tapered Washer, for 8° i-beams
  • Volume Discount
For steel I-beams. [Type (Applications)]Smooth washer "type" bevelled washer.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WTPI-STCB-M16
WTPI-STCG-M16
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Surface Treatment I.D. d
(mm)
Screw Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Detailed)

123.29 €

100 Pieces Per Package

1 pack 14 Days -[Steel] SteelChromate Plating17.5167Box/Package[EN 1.0038 Equiv.] EN 1.0038 Equiv.-[Chromate Plating] Black Chromate

107.36 €

100 Pieces Per Package

1 pack 14 Days -[Steel] SteelChromate Plating17.5167Box/Package[EN 1.0038 Equiv.] EN 1.0038 Equiv.-[Chromate Plating] Green Chromate

Loading...

  1. 1

Basic information

Type (Application) Flat Washer Type Taper Washer

Tech Support