Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
WTPI-STCB-M10 |
WTPI-STCG-M10 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.21 € | 1 | Available | 6 Days | - | [Steel] Steel | Chromate Plating | 11 | 10 | 5 | Box/Package | [EN 1.0038 Equiv.] EN 1.0038 Equiv. | - | [Chromate Plating] Black Chromate | ||
181.13 € | 250 Pieces Per Package | 1 pack | 14 Days | - | [Steel] Steel | Chromate Plating | 11 | 10 | 5 | Box/Package | [EN 1.0038 Equiv.] EN 1.0038 Equiv. | - | [Chromate Plating] Green Chromate |
Loading...
Type (Application) | Flat Washer | Type | Taper Washer |
---|
Configure
Basic Attributes
Material
Material: Steel
Material: Stainless Steel
Surface Treatment (Detailed)
Type
Surface Treatment
I.D. d(mm)
Screw Nominal (M)
Thickness T(mm)
Sales Unit
Filter by standard shipping days
Optional Attributes