Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WTPI-SUS-M20
Part Number
|
---|
WTPI-SUS-M20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.32 € | 1 | Available | 6 Days | 10 | Stainless Steel | [Not Provided] N/A | 22 | 20 | 8 | Low Quantity (can be purchased from one) | - | [EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A |
Loading...
Type (Application) | Flat Washer | Type | Taper Washer |
---|
This page is Tapered Washer, for 8° i-beams, part number WTPI-SUS-M20.
You can find the detail information about specifications and dimensions on part number WTPI-SUS-M20.
Configure
Basic Attributes
Surface Treatment
Material: Steel
Material: Stainless Steel
Surface Treatment (Detailed)
Type
Material
I.D. d(mm)
Screw Nominal (M)
Thickness T(mm)
Sales Unit
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WTPI-ST-M10 |
WTPI-ST-M12 |
WTPI-ST-M16 |
WTPI-ST-M20 |
WTPI-ST3B-M10 |
WTPI-ST3B-M12 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.17 € | 1 | Available | 6 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 11 | 10 | 5 | Low Quantity (can be purchased from one) | [EN 1.0038 Equiv.] EN 1.0038 Equiv. | - | [Not Provided] Fabric | ||
2.42 € | 1 | Available | 6 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 14 | 12 | 6 | Low Quantity (can be purchased from one) | [EN 1.0038 Equiv.] EN 1.0038 Equiv. | - | [Not Provided] Fabric | ||
1.62 € | 1 | Available | 6 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 17.5 | 16 | 7 | Low Quantity (can be purchased from one) | [EN 1.0038 Equiv.] EN 1.0038 Equiv. | - | [Not Provided] Fabric | ||
2.26 € | 1 | Available | 6 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 22 | 20 | 8 | Low Quantity (can be purchased from one) | [EN 1.0038 Equiv.] EN 1.0038 Equiv. | - | [Not Provided] Fabric | ||
202.86 € | 250 Pieces Per Package | 1 pack | 14 Days | 10 | [Steel] Steel | Trivalent Chromate | 11 | 10 | 5 | Box/Package | [EN 1.0038 Equiv.] EN 1.0038 Equiv. | - | [Trivalent Chromate] Trivalent Black | ||
224.52 € | 200 Pieces Per Package | 1 pack | 6 Days | 10 | [Steel] Steel | Trivalent Chromate | 14 | 12 | 6 | Box/Package | [EN 1.0038 Equiv.] EN 1.0038 Equiv. | - | [Trivalent Chromate] Trivalent Black |