Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WSQL-316L-M24
Part Number
|
---|
WSQL-316L-M24 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.18 € | 1 | Available | 6 Days | 10 | Stainless Steel | [Not Provided] N/A | 27 | 24 | 4 | Low Quantity (can be purchased from one) | - | [EN 1.4401 Equiv.] Stainless Steel (EN 1.4404 Equiv.) | [Not Provided] N/A |
Loading...
Type (Application) | Special Configurations | Type | Square Washer |
---|
This page is Square Plastic Washer, part number WSQL-316L-M24.
You can find the detail information about specifications and dimensions on part number WSQL-316L-M24.
Configure
Basic Attributes
Surface Treatment
Material: Steel
Material: Stainless Steel
Surface Treatment (Detailed)
Type
Material
I.D. d(mm)
Screw Nominal (M)
Thickness T(mm)
Sales Unit
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WSQL-316L-M12 |
WSQL-316L-M16 |
WSQL-316L-M20 |
WSQL-316L-M30 |
WSQL-316L-M6 |
WSQL-316L-M8 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.98 € | 1 | Available | 6 Days | 10 | Stainless Steel | [Not Provided] N/A | 14 | 12 | 2 | Low Quantity (can be purchased from one) | - | [EN 1.4401 Equiv.] Stainless Steel (EN 1.4404 Equiv.) | [Not Provided] N/A | ||
6.50 € | 1 | Available | 6 Days | 10 | Stainless Steel | [Not Provided] N/A | 17 | 16 | 3 | Low Quantity (can be purchased from one) | - | [EN 1.4401 Equiv.] Stainless Steel (EN 1.4404 Equiv.) | [Not Provided] N/A | ||
9.06 € | 1 | Available | 6 Days | 10 | Stainless Steel | [Not Provided] N/A | 22 | 20 | 3 | Low Quantity (can be purchased from one) | - | [EN 1.4401 Equiv.] Stainless Steel (EN 1.4404 Equiv.) | [Not Provided] N/A | ||
49.61 € | 1 | Available | 6 Days | 10 | Stainless Steel | [Not Provided] N/A | 33 | 30 | 4 | Low Quantity (can be purchased from one) | - | [EN 1.4401 Equiv.] Stainless Steel (EN 1.4404 Equiv.) | [Not Provided] N/A | ||
343.74 € | 1,500 Pieces Per Package | 1 pack | 6 Days | 10 | Stainless Steel | [Not Provided] N/A | 7 | 6 | 1.2 | Box/Package | - | [EN 1.4401 Equiv.] Stainless Steel (EN 1.4404 Equiv.) | [Not Provided] N/A | ||
209.32 € | 500 Pieces Per Package | 1 pack | 6 Days | 10 | Stainless Steel | [Not Provided] N/A | 9 | 8 | 1.5 | Box/Package | - | [EN 1.4401 Equiv.] Stainless Steel (EN 1.4404 Equiv.) | [Not Provided] N/A |