Toothed Washer, Lock Type【1-60,000 Pieces Per Package】 (Part Numbers)

Toothed Washer, Lock Type
  • Volume Discount
Refers to the shape of the teeth applied to the inside of the washer. The teeth embed into the material, helping to keep it from rotating. Rattling and loosening should be prevented by concurrent use of a flat washer, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TLWI-ST3W-M12

Part Number
TLWI-ST3W-M12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Surface Treatment I.D. d
(mm)
Screw Nominal (M) Screw Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Surface Treatment (Detailed) O.D. D
(mm)

1.82 €

1 Available 6 Days 10[Steel] Steel[Trivalent Chromate] Trivalent White12.512-1Low Quantity (can be purchased from one)[EN 1.1206 Equiv.] EN 1.1206 Equiv.[Trivalent Chromate] Trivalent White21

Loading...

  1. 1

Basic information

Type (Application) Spring Washer Type Toothed washer, chrysanthemum shape Type, Toothed Washer Internal Teeth Profile

This page is Toothed Washer, Lock Type, part number TLWI-ST3W-M12.
You can find the detail information about specifications and dimensions on part number TLWI-ST3W-M12.

Variation of this product

Part Number
TLWI-PB-M6
TLWI-PB-M8
TLWI-PBN-M3
TLWI-ST3W-M14
TLWI-ST3W-M16
TLWI-ST3W-M18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaterial Surface Treatment I.D. d
(mm)
Screw Nominal (M) Screw Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Surface Treatment (Detailed) O.D. D
(mm)

1.80 €

1 Available 6 Days 10[Phosphor Bronze] JIS-C5191R-H[Not Provided] N/A6.46-0.6Low Quantity (can be purchased from one)-[Not Provided] N/A11

0.23 €

1 Available Same day

Stock

10[Phosphor Bronze] JIS-C5191R-H[Not Provided] N/A8.48-0.8Low Quantity (can be purchased from one)-[Not Provided] N/A15

1.76 €

1 Available 6 Days 10[Phosphor Bronze] JIS-C5191R-HNickel Plating3.23-0.45Low Quantity (can be purchased from one)-[Nickel Plating] Nickel Plating6.5

1.79 €

1 Available 6 Days 10[Steel] Steel[Trivalent Chromate] Trivalent White14.514-1Low Quantity (can be purchased from one)[EN 1.1206 Equiv.] EN 1.1206 Equiv.[Trivalent Chromate] Trivalent White23

0.24 €

1 Available Same day

Stock

10[Steel] Steel[Trivalent Chromate] Trivalent White16.516-1.2Low Quantity (can be purchased from one)[EN 1.1206 Equiv.] EN 1.1206 Equiv.[Trivalent Chromate] Trivalent White26

1.97 €

1 Available 6 Days 10[Steel] Steel[Trivalent Chromate] Trivalent White1918-1.2Low Quantity (can be purchased from one)[EN 1.1206 Equiv.] EN 1.1206 Equiv.[Trivalent Chromate] Trivalent White29

Tech Support