Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TLWI-ST3W-M20
Part Number
|
---|
TLWI-ST3W-M20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Screw Nominal (inch) | Thickness T (mm) | Sales Unit | Material: Steel | Surface Treatment (Detailed) | O.D. D (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.39 € | 1 | Available |
Same day
Stock | 10 | [Steel] Steel | [Trivalent Chromate] Trivalent White | 21 | 20 | - | 1.4 | Low Quantity (can be purchased from one) | [EN 1.1206 Equiv.] EN 1.1206 Equiv. | [Trivalent Chromate] Trivalent White | 32 |
Loading...
Type (Application) | Spring Washer | Type | Toothed washer, chrysanthemum shape | Type, Toothed Washer | Internal Teeth Profile |
---|
This page is Toothed Washer, Lock Type, part number TLWI-ST3W-M20.
You can find the detail information about specifications and dimensions on part number TLWI-ST3W-M20.
Configure
Stock
Basic Attributes
Material
Surface Treatment
Screw Nominal (inch)
Material: Steel
Surface Treatment (Detailed)
Type
I.D. d(mm)
Screw Nominal (M)
Thickness T(mm)
Sales Unit
O.D. D(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TLWI-PB-M6 |
TLWI-PB-M8 |
TLWI-PBN-M3 |
TLWI-ST3W-M22 |
TLWI-ST3W-M24 |
TLWI-ST3W-M3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Screw Nominal (inch) | Thickness T (mm) | Sales Unit | Material: Steel | Surface Treatment (Detailed) | O.D. D (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.80 € | 1 | Available | 6 Days | 10 | [Phosphor Bronze] JIS-C5191R-H | [Not Provided] N/A | 6.4 | 6 | - | 0.6 | Low Quantity (can be purchased from one) | - | [Not Provided] N/A | 11 | |
0.23 € | 1 | Available |
Same day
Stock | 10 | [Phosphor Bronze] JIS-C5191R-H | [Not Provided] N/A | 8.4 | 8 | - | 0.8 | Low Quantity (can be purchased from one) | - | [Not Provided] N/A | 15 | |
1.76 € | 1 | Available | 6 Days | 10 | [Phosphor Bronze] JIS-C5191R-H | Nickel Plating | 3.2 | 3 | - | 0.45 | Low Quantity (can be purchased from one) | - | [Nickel Plating] Nickel Plating | 6.5 | |
0.55 € | 1 | Available | 6 Days | 10 | [Steel] Steel | [Trivalent Chromate] Trivalent White | 23 | 22 | - | 1.4 | Low Quantity (can be purchased from one) | [EN 1.1206 Equiv.] EN 1.1206 Equiv. | [Trivalent Chromate] Trivalent White | 35 | |
2.40 € | 1 | Available | 6 Days | 10 | [Steel] Steel | [Trivalent Chromate] Trivalent White | 25 | 24 | - | 1.6 | Low Quantity (can be purchased from one) | [EN 1.1206 Equiv.] EN 1.1206 Equiv. | [Trivalent Chromate] Trivalent White | 38 | |
0.10 € | 1 | Available |
Same day
Stock | 10 | [Steel] Steel | [Trivalent Chromate] Trivalent White | 3.2 | 3 | - | 0.45 | Low Quantity (can be purchased from one) | [EN 1.1206 Equiv.] EN 1.1206 Equiv. | [Trivalent Chromate] Trivalent White | 6.5 |