Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TLWI-STCB-M6
Part Number
|
---|
TLWI-STCB-M6 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Screw Nominal (inch) | Thickness T (mm) | Sales Unit | Material: Steel | Surface Treatment (Detailed) | O.D. D (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
126.64 € | 7,000 Pieces Per Package | 1 pack | 15 Days | - | [Steel] Steel | [Chromate Plating] Black Chromate | 6.4 | 6 | - | 0.6 | Box/Package | [EN 1.1206 Equiv.] EN 1.1206 Equiv. | [Chromate Plating] Black Chromate | 11 |
Loading...
Type (Application) | Spring Washer | Type | Toothed washer, chrysanthemum shape | Type, Toothed Washer | Internal Teeth Profile |
---|
This page is Toothed Washer, Lock Type, part number TLWI-STCB-M6.
You can find the detail information about specifications and dimensions on part number TLWI-STCB-M6.
Configure
Basic Attributes
Material
Surface Treatment
Screw Nominal (inch)
Material: Steel
Surface Treatment (Detailed)
Type
I.D. d(mm)
Screw Nominal (M)
Thickness T(mm)
Sales Unit
O.D. D(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TLWI-PB-M6 |
TLWI-PB-M8 |
TLWI-PBN-M3 |
TLWI-STN-M10 |
TLWI-STN-M12 |
TLWI-STN-M14 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Screw Nominal (inch) | Thickness T (mm) | Sales Unit | Material: Steel | Surface Treatment (Detailed) | O.D. D (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.80 € | 1 | Available | 6 Days | 10 | [Phosphor Bronze] JIS-C5191R-H | [Not Provided] N/A | 6.4 | 6 | - | 0.6 | Low Quantity (can be purchased from one) | - | [Not Provided] N/A | 11 | ||
0.23 € | 1 | Available |
Same day
Stock | 10 | [Phosphor Bronze] JIS-C5191R-H | [Not Provided] N/A | 8.4 | 8 | - | 0.8 | Low Quantity (can be purchased from one) | - | [Not Provided] N/A | 15 | ||
1.76 € | 1 | Available | 6 Days | 10 | [Phosphor Bronze] JIS-C5191R-H | Nickel Plating | 3.2 | 3 | - | 0.45 | Low Quantity (can be purchased from one) | - | [Nickel Plating] Nickel Plating | 6.5 | ||
118.44 € | 1,800 Pieces Per Package | 1 pack | 7 Days | 10 | [Steel] Steel | Nickel Plating | 10.5 | 10 | - | 0.9 | Box/Package | [EN 1.1206 Equiv.] EN 1.1206 Equiv. | [Nickel Plating] Nickel Plating | 18 | ||
96.25 € | 1,000 Pieces Per Package | 1 pack | 7 Days | 10 | [Steel] Steel | Nickel Plating | 12.5 | 12 | - | 1 | Box/Package | [EN 1.1206 Equiv.] EN 1.1206 Equiv. | [Nickel Plating] Nickel Plating | 21 | ||
144.88 € | 1,000 Pieces Per Package | 1 pack | 7 Days | 10 | [Steel] Steel | Nickel Plating | 14.5 | 14 | - | 1 | Box/Package | [EN 1.1206 Equiv.] EN 1.1206 Equiv. | [Nickel Plating] Nickel Plating | 23 |