Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PLW-ST-M8
Part Number
|
---|
PLW-ST-M8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Screw Nominal (inch) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.99 € | 1 | Available | 6 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 8.5 | 8 | - | 0.5 | Low Quantity (can be purchased from one) | EN 1.0330 Equiv. | - | [Not Provided] Fabric |
Loading...
Type (Application) | Loosening Prevention | Type | Pawl Washer |
---|
This page is Pawl Washer, part number PLW-ST-M8.
You can find the detail information about specifications and dimensions on part number PLW-ST-M8.
Configure
Basic Attributes
Material
Surface Treatment
Screw Nominal (inch)
Material: Stainless Steel
Surface Treatment (Detailed)
Type
I.D. d(mm)
Screw Nominal (M)
Thickness T(mm)
Sales Unit
Material: Steel
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PLW-BR-M4 |
PLW-BR-M5 |
PLW-BR-M6 |
PLW-ST-W1/2 |
PLW-ST3W-M10 |
PLW-ST3W-M12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Screw Nominal (inch) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.45 € | 1 | Available | 7 Days | 10 | Brass | [Not Provided] N/A | 4.3 | 4 | - | 0.29 | Low Quantity (can be purchased from one) | - | - | [Not Provided] N/A | |
1.12 € | 1 | Available | 7 Days | 10 | Brass | [Not Provided] N/A | 5.3 | 5 | - | 0.5 | Low Quantity (can be purchased from one) | - | - | [Not Provided] N/A | |
2.45 € | 1 | Available | 7 Days | 10 | Brass | [Not Provided] N/A | 6.5 | 6 | - | 0.5 | Low Quantity (can be purchased from one) | - | - | [Not Provided] N/A | |
0.64 € | 1 | Available | 7 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 13.5 | - | 1/2 | 0.8 | Low Quantity (can be purchased from one) | EN 1.0330 Equiv. | - | [Not Provided] Fabric | |
1.00 € | 1 | Available | 6 Days | 10 | [Steel] Steel | Trivalent Chromate | 10.5 | 10 | - | 0.8 | Low Quantity (can be purchased from one) | EN 1.0330 Equiv. | - | [Trivalent Chromate] Trivalent White | |
2.46 € | 1 | Available | 6 Days | 10 | [Steel] Steel | Trivalent Chromate | 12.5 | 12 | - | 0.8 | Low Quantity (can be purchased from one) | EN 1.0330 Equiv. | - | [Trivalent Chromate] Trivalent White |