Pawl Washer【1-1,000 Pieces Per Package】 (Part Numbers)

Pawl Washer
  • Volume Discount
It has been used for locking. Features a nail-shaped protrusion cut from a portion outside the round flat washer, which can be bent to prevent turning.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PLW-ST-M8

Part Number
PLW-ST-M8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Surface Treatment I.D. d
(mm)
Screw Nominal (M) Screw Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Detailed)

1.99 €

1 Available 6 Days 10[Steel] Steel[Not Provided] Fabric8.58-0.5Low Quantity (can be purchased from one)EN 1.0330 Equiv.-[Not Provided] Fabric

Loading...

  1. 1

Basic information

Type (Application) Loosening Prevention Type Pawl Washer

This page is Pawl Washer, part number PLW-ST-M8.
You can find the detail information about specifications and dimensions on part number PLW-ST-M8.

Variation of this product

Part Number
PLW-BR-M4
PLW-BR-M5
PLW-BR-M6
PLW-ST-W1/2
PLW-ST3W-M10
PLW-ST3W-M12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaterial Surface Treatment I.D. d
(mm)
Screw Nominal (M) Screw Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Detailed)

2.45 €

1 Available 7 Days 10Brass[Not Provided] N/A4.34-0.29Low Quantity (can be purchased from one)--[Not Provided] N/A

1.12 €

1 Available 7 Days 10Brass[Not Provided] N/A5.35-0.5Low Quantity (can be purchased from one)--[Not Provided] N/A

2.45 €

1 Available 7 Days 10Brass[Not Provided] N/A6.56-0.5Low Quantity (can be purchased from one)--[Not Provided] N/A

0.64 €

1 Available 7 Days 10[Steel] Steel[Not Provided] Fabric13.5-1/20.8Low Quantity (can be purchased from one)EN 1.0330 Equiv.-[Not Provided] Fabric

1.00 €

1 Available 6 Days 10[Steel] SteelTrivalent Chromate10.510-0.8Low Quantity (can be purchased from one)EN 1.0330 Equiv.-[Trivalent Chromate] Trivalent White

2.46 €

1 Available 6 Days 10[Steel] SteelTrivalent Chromate12.512-0.8Low Quantity (can be purchased from one)EN 1.0330 Equiv.-[Trivalent Chromate] Trivalent White

Tech Support