Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PLW-SUS-M39
Part Number
|
---|
PLW-SUS-M39 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Screw Nominal (inch) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.48 € | 1 | Available | 7 Days | 10 | Stainless Steel | [Not Provided] N/A | 40 | 39 | - | 1.8 | Low Quantity (can be purchased from one) | - | [EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A |
Loading...
Type (Application) | Loosening Prevention | Type | Pawl Washer |
---|
This page is Pawl Washer, part number PLW-SUS-M39.
You can find the detail information about specifications and dimensions on part number PLW-SUS-M39.
Configure
Basic Attributes
Surface Treatment
Screw Nominal (inch)
Material: Steel
Material: Stainless Steel
Surface Treatment (Detailed)
Type
Material
I.D. d(mm)
Screw Nominal (M)
Thickness T(mm)
Sales Unit
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PLW-BR-M4 |
PLW-BR-M5 |
PLW-BR-M6 |
PLW-SUS-M42 |
PLW-SUS-M45 |
PLW-SUS-M48 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Screw Nominal (inch) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.45 € | 1 | Available | 7 Days | 10 | Brass | [Not Provided] N/A | 4.3 | 4 | - | 0.29 | Low Quantity (can be purchased from one) | - | - | [Not Provided] N/A | ||
1.12 € | 1 | Available | 7 Days | 10 | Brass | [Not Provided] N/A | 5.3 | 5 | - | 0.5 | Low Quantity (can be purchased from one) | - | - | [Not Provided] N/A | ||
2.45 € | 1 | Available | 7 Days | 10 | Brass | [Not Provided] N/A | 6.5 | 6 | - | 0.5 | Low Quantity (can be purchased from one) | - | - | [Not Provided] N/A | ||
13.66 € | 1 | Available | 7 Days | 10 | Stainless Steel | [Not Provided] N/A | 44 | 42 | - | 1.8 | Low Quantity (can be purchased from one) | - | [EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | ||
108.93 € | 20 Pieces Per Package | 1 pack | 7 Days | 10 | Stainless Steel | [Not Provided] N/A | 47 | 45 | - | 1.8 | Box/Package | - | [EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | ||
233.02 € | 20 Pieces Per Package | 1 pack | 7 Days | 10 | Stainless Steel | [Not Provided] N/A | 50 | 48 | - | 1.8 | Box/Package | - | [EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A |