Pawl Washer【1-1,000 Pieces Per Package】 (Part Numbers)

Pawl Washer
  • Volume Discount
It has been used for locking. Features a nail-shaped protrusion cut from a portion outside the round flat washer, which can be bent to prevent turning.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PLW-SUS-M42

Part Number
PLW-SUS-M42
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Surface Treatment I.D. d
(mm)
Screw Nominal (M) Screw Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Detailed)

13.66 €

1 Available 7 Days 10Stainless Steel[Not Provided] N/A4442-1.8Low Quantity (can be purchased from one)-[EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 Equiv.)[Not Provided] N/A

Loading...

  1. 1

Basic information

Type (Application) Loosening Prevention Type Pawl Washer

This page is Pawl Washer, part number PLW-SUS-M42.
You can find the detail information about specifications and dimensions on part number PLW-SUS-M42.

Variation of this product

Part Number
PLW-BR-M4
PLW-BR-M5
PLW-BR-M6
PLW-SUS-M45
PLW-SUS-M48
PLW-SUS-M5
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaterial Surface Treatment I.D. d
(mm)
Screw Nominal (M) Screw Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Detailed)

2.45 €

1 Available 7 Days 10Brass[Not Provided] N/A4.34-0.29Low Quantity (can be purchased from one)--[Not Provided] N/A

1.12 €

1 Available 7 Days 10Brass[Not Provided] N/A5.35-0.5Low Quantity (can be purchased from one)--[Not Provided] N/A

2.45 €

1 Available 7 Days 10Brass[Not Provided] N/A6.56-0.5Low Quantity (can be purchased from one)--[Not Provided] N/A

108.93 €

20 Pieces Per Package

1 pack 7 Days 10Stainless Steel[Not Provided] N/A4745-1.8Box/Package-[EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 Equiv.)[Not Provided] N/A

233.02 €

20 Pieces Per Package

1 pack 7 Days 10Stainless Steel[Not Provided] N/A5048-1.8Box/Package-[EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 Equiv.)[Not Provided] N/A

0.70 €

1 Available 7 Days 10Stainless Steel[Not Provided] N/A5.35-0.5Low Quantity (can be purchased from one)-[EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 Equiv.)[Not Provided] N/A

Tech Support