Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WTNB-ST-M36
Part Number
|
---|
WTNB-ST-M36 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Screw Nominal (inch) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.54 € | 1 | Available | 7 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 37 | 36 | - | 1.6 | Low Quantity (can be purchased from one) | EN 1.0330 Equiv. | - | [Not Provided] Fabric |
Loading...
Type (Application) | Special Configurations | Type | Tab Washers-One/Two-Tabbed |
---|
This page is Double Tongued Washer, part number WTNB-ST-M36.
You can find the detail information about specifications and dimensions on part number WTNB-ST-M36.
Configure
Basic Attributes
Material
Surface Treatment
Screw Nominal (inch)
Material: Stainless Steel
Surface Treatment (Detailed)
Type
I.D. d(mm)
Screw Nominal (M)
Thickness T(mm)
Sales Unit
Material: Steel
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WTNB-316-M6 |
WTNB-316-M8 |
WTNB-316L-M12 |
WTNB-ST-M39 |
WTNB-ST-M42 |
WTNB-ST-M45 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Screw Nominal (inch) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.69 € | 1 | Available |
Same day
Stock | 10 | Stainless Steel | [Not Provided] N/A | 6.5 | 6 | - | 0.5 | Low Quantity (can be purchased from one) | - | [EN 1.4401 Equiv.] Stainless Steel (EN 1.4401 Equiv.) | [Not Provided] N/A | |
1.04 € | 1 | Available | 6 Days | 10 | Stainless Steel | [Not Provided] N/A | 8.5 | 8 | - | 0.5 | Low Quantity (can be purchased from one) | - | [EN 1.4401 Equiv.] Stainless Steel (EN 1.4401 Equiv.) | [Not Provided] N/A | |
1.85 € | 1 | Available | 7 Days | 10 | Stainless Steel | [Not Provided] N/A | 12.5 | 12 | - | 0.8 | Low Quantity (can be purchased from one) | - | [EN 1.4401 Equiv.] Stainless Steel (EN 1.4404 Equiv.) | [Not Provided] N/A | |
7.47 € | 1 | Available | 7 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 40 | 39 | - | 1.8 | Low Quantity (can be purchased from one) | EN 1.0330 Equiv. | - | [Not Provided] Fabric | |
8.95 € | 1 | Available | 7 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 44 | 42 | - | 1.8 | Low Quantity (can be purchased from one) | EN 1.0330 Equiv. | - | [Not Provided] Fabric | |
10.15 € | 1 | Available | 7 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 47 | 45 | - | 1.8 | Low Quantity (can be purchased from one) | EN 1.0330 Equiv. | - | [Not Provided] Fabric |