Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VX-01-1A2
Part Number
|
---|
VX-01-1A2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detector Shape | AC rated operating voltage (V) | DC rated operating voltage (V) | Lever Shape | Kings of Plunger Type | Movement up to switching, P.T. (mm) | Types of contact point | Contact Material | Rated Current (A) | Current type | Actuator type | Terminal Specification | Required force for push side, O.F. (detailed numerical values) (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.03 € | 1 |
Same day
Stock | Plunger Type | 125 | 30 | - | Top Plunger | 1.2 | [Crossbar] Crossbar | Gold alloy | 0.1 | AC/DC | Pin push button type | Solder Terminal | 0.25 |
Loading...
Operating Temperature Range(°C) | -25::80 | Acquisition of Standard Approval | UL / CSA / EN | Protective Structure | IEC IP40 |
---|---|---|---|---|---|
Main Body Material | Thermoplastic | Required force to push side, O.F.(N) | Up to 1 | Contact type | Single Pole Double Throw |
Mechanical Life(x10K times) | 5000 | Operation Frequency of Machine(times/min. or Less) | 600 | Main Body External Shape Width W(mm) | 10.3 |
Main Body External Shape Height H(mm) | 15.9 | Main Body External Shape Length L(mm) | 27.8 | Lever mounting position | Push button placed in position far from standard |
This page is VX Type Compact Basic Switch, part number VX-01-1A2.
You can find the detail information about specifications and dimensions on part number VX-01-1A2.
Configure
Stock
Basic Attributes
Lever Shape
Types of contact point
Type
Detector Shape
AC rated operating voltage(V)
DC rated operating voltage(V)
Kings of Plunger Type
Contact Material
Rated Current(A)
Current type
Actuator type
Terminal Specification
Required force for push side, O.F. (detailed numerical values)(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VX-01-1A3 |
VX-01-1C23 |
VX-012-1A3 |
VX-013-1A3 |
VX-013-1C23 |
VX-014-1A3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detector Shape | AC rated operating voltage (V) | DC rated operating voltage (V) | Lever Shape | Kings of Plunger Type | Movement up to switching, P.T. (mm) | Types of contact point | Contact Material | Rated Current (A) | Current type | Actuator type | Terminal Specification | Required force for push side, O.F. (detailed numerical values) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.30 € | 1 |
Same day
Stock | Plunger Type | 125 | 30 | - | Top Plunger | 1.2 | [Crossbar] Crossbar | Gold alloy | 0.1 | AC/DC | Pin push button type | Solder Terminal | 0.49 | ||
2.61 € | 1 | Available | 6 Days | Plunger Type | 125 | 30 | - | Top Plunger | 1.2 | [Crossbar] Crossbar | Gold alloy | 0.1 | AC/DC | Pin push button type | #187 tab terminal | 0.49 | |
3.17 € | 1 | Available | 6 Days | Plunger Type | 125 | 30 | - | Top Plunger | 4 | [Crossbar] Crossbar | Gold alloy | 0.1 | AC/DC | Hinge lever type | Solder Terminal | 0.29 | |
2.78 € | 1 |
Same day
Stock | Plunger Type | 125 | 30 | - | Top Plunger | 9.0 | [Crossbar] Crossbar | Gold alloy | 0.1 | AC/DC | Hinge/Long Lever Type | Solder Terminal | 0.20 | ||
6.72 € | 1 | 7 Days | Plunger Type | 125 | 30 | - | Top Plunger | 9.0 | [Crossbar] Crossbar | Gold alloy | 0.1 | AC/DC | Hinge/Long Lever Type | #187 tab terminal | 0.20 | ||
2.78 € | 1 |
Same day
Stock | Plunger Type | 125 | 30 | - | Top Plunger | 4 | [Crossbar] Crossbar | Gold alloy | 0.1 | AC/DC | Simulated hinge lever type | Solder Terminal | 0.29 |