Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Minimum order quantity | Volume Discount | Detector Shape | AC rated operating voltage (V) | DC rated operating voltage (V) | Lever Shape | Kings of Plunger Type | Movement up to switching, P.T. (mm) | Types of contact point | Contact Material | Operation Frequency of Machine (times/min. or Less) | Rated Current (A) | Actuator type | Terminal Specification | Required force for push side, O.F. (detailed numerical values) (N) |
---|
Loading...
Operating Temperature Range(°C) | -25::105 | Acquisition of Standard Approval | UL / CSA / EN | Protective Structure | IEC IP40 |
---|---|---|---|---|---|
Main Body Material | Thermoplastic | Required force to push side, O.F.(N) | Up to 1 | Contact type | Single Pole Double Throw |
Mechanical Life(x10K times) | 5000 | Main Body External Shape Width W(mm) | 10.3 | Main Body External Shape Height H(mm) | 15.9 |
Main Body External Shape Length L(mm) | 27.8 | Lever mounting position | Push button placed in position far from standard |
Configure
Basic Attributes
Lever Shape
Types of contact point
Type
Detector Shape
AC rated operating voltage(V)
DC rated operating voltage(V)
Kings of Plunger Type
Contact Material
Rated Current(A)
Actuator type
Terminal Specification
Required force for push side, O.F. (detailed numerical values)(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes