VX Type Compact Basic Switch (Part Numbers - CAD Download)

VX Type Compact Basic Switch
  • Volume Discount
To detect light weight objects

[Features]
· Independent internal mechanism assures the high contact power even in load operation.
· It can be used in applications such as detection of light weight objects

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VX-01-1A2

Part Number
VX-01-1A2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detector Shape AC rated operating voltage
(V)
DC rated operating voltage
(V)
Lever Shape Kings of Plunger Type Movement up to switching, P.T.
(mm)
Types of contact point Contact Material Rated Current
(A)
Current type Actuator type Terminal Specification Required force for push side, O.F. (detailed numerical values)
(N)

6.03 €

1 Same day

Stock

Plunger Type12530-Top Plunger1.2[Crossbar] CrossbarGold alloy0.1AC/DCPin push button typeSolder Terminal0.25

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -25::80 Acquisition of Standard Approval UL / CSA / EN Protective Structure IEC IP40
Main Body Material Thermoplastic Required force to push side, O.F.(N) Up to 1 Contact type Single Pole Double Throw
Mechanical Life(x10K times) 5000 Operation Frequency of Machine(times/min. or Less) 600 Main Body External Shape Width W(mm) 10.3
Main Body External Shape Height H(mm) 15.9 Main Body External Shape Length L(mm) 27.8 Lever mounting position Push button placed in position far from standard

This page is VX Type Compact Basic Switch, part number VX-01-1A2.
You can find the detail information about specifications and dimensions on part number VX-01-1A2.

Variation of this product

Part Number
VX-01-1A3
VX-01-1C23
VX-012-1A3
VX-013-1A3
VX-013-1C23
VX-014-1A3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Detector Shape AC rated operating voltage
(V)
DC rated operating voltage
(V)
Lever Shape Kings of Plunger Type Movement up to switching, P.T.
(mm)
Types of contact point Contact Material Rated Current
(A)
Current type Actuator type Terminal Specification Required force for push side, O.F. (detailed numerical values)
(N)

2.30 €

1 Same day

Stock

Plunger Type12530-Top Plunger1.2[Crossbar] CrossbarGold alloy0.1AC/DCPin push button typeSolder Terminal0.49

2.61 €

1 Available 6 Days Plunger Type12530-Top Plunger1.2[Crossbar] CrossbarGold alloy0.1AC/DCPin push button type#187 tab terminal0.49

3.17 €

1 Available 6 Days Plunger Type12530-Top Plunger4[Crossbar] CrossbarGold alloy0.1AC/DCHinge lever typeSolder Terminal0.29

2.78 €

1 Same day

Stock

Plunger Type12530-Top Plunger9.0[Crossbar] CrossbarGold alloy0.1AC/DCHinge/Long Lever TypeSolder Terminal0.20

6.72 €

1 7 Days Plunger Type12530-Top Plunger9.0[Crossbar] CrossbarGold alloy0.1AC/DCHinge/Long Lever Type#187 tab terminal0.20

2.78 €

1 Same day

Stock

Plunger Type12530-Top Plunger4[Crossbar] CrossbarGold alloy0.1AC/DCSimulated hinge lever typeSolder Terminal0.29

Tech Support