Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Z-01H-B
Part Number
|
---|
Z-01H-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detector Shape | AC rated operating voltage (V) | DC rated operating voltage (V) | Lever Shape | Kings of Plunger Type | Types of Rod Shape | Operating Temperature Range (°C) | Acquisition of Standard Approval | Protective Structure | Main Body Material | Required force to push side, O.F. (N) | Movement up to switching, P.T. (mm) | Types of contact point | Contact Material | Mechanical Life (x10K times) | Operation Frequency of Machine (times/min. or Less) | Rated Current (A) | Main Body External Shape Width W (mm) | Main Body External Shape Height H (mm) | Main Body External Shape Length L (mm) | Current type | Actuator type | Terminal Specification | Format standard | Movement After the Operation OT (mm) | Operating Position OP (mm) | Contact spacing (mm) | Plastic width (mm) | Required force for push side, O.F. (detailed numerical values) (N) | Rated operation current Ie at AC-15, 125 V | Rated operation current Ie at DC-13, 125 V | Rated operation current Ie at DC-13, 24 V | Rated operation current Ie at AC-15, 230 V | Rated operation current Ie at DC-13, 230 V | Number of contacts as change-over contact | Type of control element | Alignment of the control element | Type of electric connection | Construction type housing | Housing material | Coating housing | Suitable for safety functions | With status indication | Forced opening | Switching function | Output electronic | Switching function latching | Degree of protection (NEMA) | Type of interface | Type of interface for safety communication | Explosion safety category for dust | Explosion safety category for gas | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.75 € | 1 | Available |
Same day
Stock | Plunger Type | 125 | 8 ~ 30 | - | Top Plunger | - | -25~80 | UL / CSA | IP00 | [Resin] Thermosetting Resin | Up to 3 | 0.5 | [Crossbar] Crossbar | Gold alloy | 2000 | 240 | 0.1 | 17.45 | 24.2 | 49.2 | AC/DC | Pin push button type | Screw clamp terminal (internally toothed washer) | Standard Type | 0.13 | 15.9 | 0.25 | - | 2.45 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
This page is General-purpose Basic Switch [Z], part number Z-01H-B.
You can find the detail information about specifications and dimensions on part number Z-01H-B.
Configure
Stock
Basic Attributes
DC rated operating voltage(V)
Lever Shape
Types of Rod Shape
Acquisition of Standard Approval
Main Body Material
Types of contact point
Plastic width(mm)
Rated operation current Ie at AC-15, 125 V
Rated operation current Ie at DC-13, 125 V
Rated operation current Ie at DC-13, 24 V
Rated operation current Ie at AC-15, 230 V
Rated operation current Ie at DC-13, 230 V
Number of contacts as change-over contact
Type of control element
Alignment of the control element
Type of electric connection
Construction type housing
Housing material
Coating housing
Suitable for safety functions
With status indication
Forced opening
Switching function
Output electronic
Switching function latching
Degree of protection (NEMA)
Type
Detector Shape
AC rated operating voltage(V)
Kings of Plunger Type
Required force to push side, O.F.(N)
Contact Material
Rated Current(A)
Current type
Actuator type
Terminal Specification
Format standard
Movement After the Operation OT(mm)
Operating Position OP(mm)
Contact spacing(mm)
Required force for push side, O.F. (detailed numerical values)(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
Z-01HD55-B |
Z-01HQ-B |
Z-01HW22-B |
Z-01HW2255-B |
Z-10FM22Y-B |
Z-10FQ22Y-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detector Shape | AC rated operating voltage (V) | DC rated operating voltage (V) | Lever Shape | Kings of Plunger Type | Types of Rod Shape | Operating Temperature Range (°C) | Acquisition of Standard Approval | Protective Structure | Main Body Material | Required force to push side, O.F. (N) | Movement up to switching, P.T. (mm) | Types of contact point | Contact Material | Mechanical Life (x10K times) | Operation Frequency of Machine (times/min. or Less) | Rated Current (A) | Main Body External Shape Width W (mm) | Main Body External Shape Height H (mm) | Main Body External Shape Length L (mm) | Current type | Actuator type | Terminal Specification | Format standard | Movement After the Operation OT (mm) | Operating Position OP (mm) | Contact spacing (mm) | Plastic width (mm) | Required force for push side, O.F. (detailed numerical values) (N) | Rated operation current Ie at AC-15, 125 V | Rated operation current Ie at DC-13, 125 V | Rated operation current Ie at DC-13, 24 V | Rated operation current Ie at AC-15, 230 V | Rated operation current Ie at DC-13, 230 V | Number of contacts as change-over contact | Type of control element | Alignment of the control element | Type of electric connection | Construction type housing | Housing material | Coating housing | Suitable for safety functions | With status indication | Forced opening | Switching function | Output electronic | Switching function latching | Degree of protection (NEMA) | Type of interface | Type of interface for safety communication | Explosion safety category for dust | Explosion safety category for gas |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.46 € | 1 | 6 Days | Plunger Type | 125 | 8 ~ 30 | - | Top Plunger | - | -15~80 | UL / CSA | IP62 | [Resin] Thermosetting Resin | Up to 4 | 1.9 | [Crossbar] Crossbar | Gold alloy | 2000 | 240 | 0.1 | 17.45 | 23.9 | 49.2 | AC/DC | Spring short push button type | Screw clamp terminal (internally toothed washer) | Drip-proof type (terminal not included) | 1.6 | 21.5 | 0.25 | - | 3.63 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
54.52 € | 1 | 7 Days | Plunger Type | 125 | 8 ~ 30 | - | Top Plunger | - | -25~80 | UL / CSA | IP00 | [Resin] Thermosetting Resin | Up to 3 | 0.5 | [Crossbar] Crossbar | Gold alloy | 2000 | 240 | 0.1 | 17.45 | - | 49.2 | AC/DC | Panel mounted push button type (OP medium) | Screw clamp terminal (internally toothed washer) | Standard Type | 5.5 | 21.8 | 0.25 | - | 2.45 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
30.58 € | 1 |
Same day
Stock | Lever Shape (push) | 125 | 8 ~ 30 | - | - | - | -25~80 | UL / CSA | IP00 | [Resin] Thermosetting Resin | ~2 | 2.6 | [Crossbar] Crossbar | Gold alloy | 2000 | 240 | 0.1 | 17.45 | - | 49.2 | AC/DC | Hinge roller short lever type | Screw clamp terminal (internally toothed washer) | Standard Type | 2.4 | 30.2 | 0.25 | - | 1.57 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
51.28 € | 1 | 7 Days | Lever Shape (push) | 125 | 8 ~ 30 | - | - | - | -15~80 | UL / CSA | IP62 | [Resin] Thermosetting Resin | ~2 | 3.1 | [Crossbar] Crossbar | Gold alloy | 2000 | 240 | 0.1 | 17.45 | - | 49.2 | AC/DC | Hinge roller short lever type | Screw clamp terminal (internally toothed washer) | Drip-proof type (terminal not included) | 2.4 | 30.2 | 0.25 | - | 1.96 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
60.38 € | 1 | 7 Days | Lever Shape (push) | 125 ~ 250 | 30 ~ 250 | - | - | - | -25~80 | UL / CSA | IP00 | [Resin] Thermosetting Resin | ~7 | 4 | Rivet | Pure Silver | 50 | 240 | 10 | 17.45 | - | 49.2 | AC/DC | Reverse action hinge roller short lever type | Screw clamp terminal (internally toothed washer) | Split-contact type | 2 | 29.4 | 1 | - | 6.37 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
90.42 € | 1 |
Same day
Stock | Plunger Type | 125 ~ 250 | 30 ~ 250 | - | Roller Plunger | - | -25~80 | UL / CSA | IP00 | [Resin] Thermosetting Resin | ~8 | 1.0 | Rivet | Pure Silver | 50 | 240 | 10 | 17.45 | - | 49.2 | AC/DC | Panel mounting roller, push button type | Screw clamp terminal (internally toothed washer) | Split-contact type | 3.55 | 33.4 | 1 | - | 4.46~7.26 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |