General-purpose Basic Switch [Z] (Part Numbers - CAD Download)

General-purpose Basic Switch [Z]
  • Volume Discount
Limit switch with basic plastic housing
The Z series of basic switches in plastic housing provide the same electrical and mechanical switching capability and lifetime as standard limit switches. But with the basic plastic housing the basic switches are an ideal solution with best value for money for uncritical environments or when separately encased in subassemblies.
• Cost efficient basic plastic housing for subassemblies
• Same electrical and mechanical switching ratings as standard limit switches
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Z-15GW3-B

Part Number
Z-15GW3-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detector Shape AC rated operating voltage
(V)
DC rated operating voltage
(V)
Lever Shape Kings of Plunger Type Types of Rod Shape Operating Temperature Range
(°C)
Acquisition of Standard Approval Protective Structure Main Body Material Required force to push side, O.F.
(N)
Movement up to switching, P.T.
(mm)
Types of contact point Contact Material Mechanical Life
(x10K times)
Operation Frequency of Machine
(times/min. or Less)
Rated Current
(A)
Main Body External Shape Width W
(mm)
Main Body External Shape Height H
(mm)
Main Body External Shape Length L
(mm)
Current type Actuator type Terminal Specification Format standard Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Contact spacing
(mm)
Plastic width
(mm)
Required force for push side, O.F. (detailed numerical values)
(N)
Rated operation current Ie at AC-15, 125 V Rated operation current Ie at DC-13, 125 V Rated operation current Ie at DC-13, 24 V Rated operation current Ie at AC-15, 230 V Rated operation current Ie at DC-13, 230 V Number of contacts as change-over contact Type of control element Alignment of the control element Type of electric connection Construction type housing Housing material Coating housing Suitable for safety functions With status indication Forced opening Switching function Output electronic Switching function latching Degree of protection (NEMA) Type of interface Type of interface for safety communication Explosion safety category for dust Explosion safety category for gas

24.80 €

1 Same day

Stock

Lever Shape (push)125 ~ 2508 ~ 250----25~80UL / CSAIP00[Resin] Thermosetting ResinUp to 19.0RivetPure Silver20002401517.45-49.2AC/DCHinge lever type (OF medium)Screw clamp terminal (internally toothed washer)-4.819.00.5-0.78-----------------------

Loading...

  1. 1

This page is General-purpose Basic Switch [Z], part number Z-15GW3-B.
You can find the detail information about specifications and dimensions on part number Z-15GW3-B.

Variation of this product

Part Number
Z-01HW22-B
Z-01HW2255-B
Z-10FM22Y-B
Z-15GW35-B
Z-15GW4455-B
Z-15GW44A55-B5V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Detector Shape AC rated operating voltage
(V)
DC rated operating voltage
(V)
Lever Shape Kings of Plunger Type Types of Rod Shape Operating Temperature Range
(°C)
Acquisition of Standard Approval Protective Structure Main Body Material Required force to push side, O.F.
(N)
Movement up to switching, P.T.
(mm)
Types of contact point Contact Material Mechanical Life
(x10K times)
Operation Frequency of Machine
(times/min. or Less)
Rated Current
(A)
Main Body External Shape Width W
(mm)
Main Body External Shape Height H
(mm)
Main Body External Shape Length L
(mm)
Current type Actuator type Terminal Specification Format standard Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Contact spacing
(mm)
Plastic width
(mm)
Required force for push side, O.F. (detailed numerical values)
(N)
Rated operation current Ie at AC-15, 125 V Rated operation current Ie at DC-13, 125 V Rated operation current Ie at DC-13, 24 V Rated operation current Ie at AC-15, 230 V Rated operation current Ie at DC-13, 230 V Number of contacts as change-over contact Type of control element Alignment of the control element Type of electric connection Construction type housing Housing material Coating housing Suitable for safety functions With status indication Forced opening Switching function Output electronic Switching function latching Degree of protection (NEMA) Type of interface Type of interface for safety communication Explosion safety category for dust Explosion safety category for gas

30.58 €

1 Same day

Stock

Lever Shape (push)1258 ~ 30----25~80UL / CSAIP00[Resin] Thermosetting Resin~22.6[Crossbar] CrossbarGold alloy20002400.117.45-49.2AC/DCHinge roller short lever typeScrew clamp terminal (internally toothed washer)Standard Type2.430.20.25-1.57-----------------------

51.28 €

1 7 Days Lever Shape (push)1258 ~ 30----15~80UL / CSAIP62[Resin] Thermosetting Resin~23.1[Crossbar] CrossbarGold alloy20002400.117.45-49.2AC/DCHinge roller short lever typeScrew clamp terminal (internally toothed washer)Drip-proof type (terminal not included)2.430.20.25-1.96-----------------------

60.38 €

1 7 Days Lever Shape (push)125 ~ 25030 ~ 250----25~80UL / CSAIP00[Resin] Thermosetting Resin~74RivetPure Silver502401017.45-49.2AC/DCReverse action hinge roller short lever typeScrew clamp terminal (internally toothed washer)Split-contact type229.41-6.37-----------------------

15.27 €

1 6 Days Lever Shape (push)125 ~ 2508 ~ 250----25~80-IP00[Resin] Thermosetting Resin~87.2RivetPure Silver200024015---AC/DCHinge lever type (OF medium)Screw clamp terminal (internally toothed washer)-4.219.00.5-7.2-----------------------

34.38 €

1 Same day

Stock

Lever Shape (push)125 ~ 2508 ~ 250----15~80UL / CSAIP62[Resin] Thermosetting ResinUp to 115.4RivetPure Silver20002401517.45-49.2AC/DCHinge/Long Lever TypeScrew clamp terminal (internally toothed washer)Drip-proof type (terminal not included)5.619.00.5-0.88-----------------------

39.60 €

1 Same day

Stock

Lever Shape (push)125 ~ 2508 ~ 250----15~80UL / CSAIP62[Resin] Thermosetting ResinUp to 115.4RivetPure Silver200024015---AC/DCHinge/Long Lever TypeScrew clamp terminal with drip-proof terminal protective coverDrip-proof type (including terminal part)5.619.00.5-0.88-----------------------

Tech Support