Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D4A-3110N
Part Number
|
---|
D4A-3110N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detector Shape | Environment | Kings of Plunger Type | Boots seal | Roller Lever Type | Types of Rod Shape | Acquisition of Standard Approval | Force necessary for press side, O.F. (N) | Movement up to switching, P.T. (mm) | Angle up to switching, P.T. (deg) | Contact type | Mechanical Life (x10K times) | Rated Operating Voltage (V) | Rated Current (A) | Main Body External Shape Depth D (mm) | Lever length R (mm) | Detector element details | Display Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Torque necessary for operation, OF (N▪m) | Conduit size | Details Type | Outer Diameter (mm) | Roller Type | Contact format | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
95.35 € | 1 | 6 Days | Plunger Type | Standard / Cold Resistance | [Roller Plunger] Roller Type | N/A | - | - | UL / GB(CCC) / CSA | 17.65 | 1.6 | - | 2-circuit Double-break | 5000 | More than AC300V | 10 | 97.5 | - | Top plunger type, roller type | NA | 5.1 | 56±0.8 | - | G1/2 | - | φ11×5 | Stainless Steel Roller | 1a1b |
Loading...
Main Body Size | Small Size | Operating Temperature Range(°C) | -40::100 | Protective Structure | IP67 |
---|---|---|---|---|---|
Operation Frequency of Machine(times/min. or Less) | 300 | Main Body External Shape Width W(mm) | 42 | Main Body External Shape Height H(mm) | 44 |
Cable Specifications | - | Rubber material (scraper) | - | Box shape | - |
Mounting Method | Front / rear mounting | Direction of Operation | Snap Action |
This page is Compact Heavy Equipment Limit Switch D4A-N, part number D4A-3110N.
You can find the detail information about specifications and dimensions on part number D4A-3110N.
Configure
Basic Attributes
Environment
Kings of Plunger Type
Roller Lever Type
Types of Rod Shape
Details Type
Type
Detector Shape
Boots seal
Force necessary for press side, O.F.(N)
Contact type
Rated Operating Voltage(V)
Rated Current(A)
Detector element details
Display Light
Movement After the Operation OT(mm)
Operating Position OP(mm)
Torque necessary for operation, OF(N▪m)
Conduit size
Outer Diameter(mm)
Roller Type
Contact format
Filter by standard shipping days
Optional Attributes
Part Number |
---|
D4A-1112N |
D4A-1114N |
D4A-1116N |
D4A-3114N |
D4A-3116N |
D4A-3301N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detector Shape | Environment | Kings of Plunger Type | Boots seal | Roller Lever Type | Types of Rod Shape | Acquisition of Standard Approval | Force necessary for press side, O.F. (N) | Movement up to switching, P.T. (mm) | Angle up to switching, P.T. (deg) | Contact type | Mechanical Life (x10K times) | Rated Operating Voltage (V) | Rated Current (A) | Main Body External Shape Depth D (mm) | Lever length R (mm) | Detector element details | Display Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Torque necessary for operation, OF (N▪m) | Conduit size | Details Type | Outer Diameter (mm) | Roller Type | Contact format |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
315.93 € | 1 | 7 Days | Rod Type | Standard | - | - | Spring・Rod・Lever | [Spring+Metal Rod] Wire, Springs | UL / GB(CCC) / CSA | 0.98 | - | 15 | 2-circuit Double-break | 5000 | More than AC300V | 10 | 97.5 | 287 | Flexible rod type | NA | - | - | - | 1/2-14NPT | Stainless steel wire rod | φ1.8 | - | 1a1b | ||
80.36 € | 1 | 7 Days | Rod Type | Standard | - | - | - | [Spring+Resin Rod] Plastic Rod | UL / GB(CCC) / CSA | 1.47 | - | 15 | 2-circuit Double-break | 5000 | More than AC300V | 10 | 97.5 | 106.5 | Flexible rod type | NA | - | - | - | 1/2-14NPT | Plastic Rod | φ7 | - | 1a1b | ||
262.85 € | 1 | 7 Days | Rod Type | Standard | - | - | - | Coil-spring (whole spring) | UL / GB(CCC) / CSA | 1.47 | - | 15 | 2-circuit Double-break | 5000 | More than AC300V | 10 | 97.5 | 106.5 | Flexible rod type | NA | - | - | - | 1/2-14NPT | Stainless steel coil spring | φ6.5 | - | 1a1b | ||
82.62 € | 1 | 6 Days | Rod Type | Standard / Cold Resistance | - | - | - | [Spring+Resin Rod] Plastic Rod | UL / GB(CCC) / CSA | 1.47 | - | 15 | 2-circuit Double-break | 5000 | More than AC300V | 10 | 97.5 | 106.5 | Flexible rod type | NA | - | - | - | G1/2 | Plastic Rod | φ7 | - | 1a1b | ||
82.62 € | 1 | 6 Days | Rod Type | Standard / Cold Resistance | - | - | - | Coil-spring (whole spring) | UL / GB(CCC) / CSA | 1.47 | - | 15 | 2-circuit Double-break | 5000 | More than AC300V | 10 | 97.5 | 106.5 | Flexible rod type | NA | - | - | - | G1/2 | Stainless steel coil spring | φ6.5 | - | 1a1b | ||
88.50 € | 1 | 6 Days | Rotating lever type (shaft only) | Standard / Cold Resistance | - | - | - | - | UL / GB(CCC) / CSA | 0.39 | - | 15 | 2-circuit Double-break | 5000 | More than AC300V | 10 | 104.5 | - | Rotating lever type, standard type | Neon Lamp | - | - | 0.39 | G1/2 | - | - | - | 1a1b |