Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D4C-6332
Part Number
|
---|
D4C-6332 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detector Shape | Kings of Plunger Type | Boots seal | Roller Lever Type | Types of Rod Shape | Acquisition of Standard Approval | Protective Structure | Force necessary for press side, O.F. (N) | Movement up to switching, P.T. (mm) | Angle up to switching, P.T. (deg) | Maximum stroke T.T (mm) | Maximum angle T.T (deg) | Contact type | Mechanical Life (x10K times) | Operation Frequency of Machine (times/min. or Less) | Rated Operating Voltage (V) | Rated Current (A) | Main Body External Shape Width W (mm) | Main Body External Shape Height H (mm) | Main Body External Shape Length H (mm) | Lever length R (mm) | Cable Specifications | Detector element details | Display Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Terminal Specification | Cord / cable length (m) | Details Type | Outer Diameter | Mounting Method | Roller Type | Contact format | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
55.49 € | 1 | 6 Days | Plunger Type | [Roller Plunger] Seal, Roller Plungers | Available | - | - | TUV / EN | IP67 | 17.65 | 1.8 | - | 4.8 | - | Single Pole Double Throw | 1000 | 120 | 30 V DC or Less | 0.1 | 40 | 17.4 | 49 | - | VCTF Oil Resistance Code 5m (0.75mm2 4 core Finished Outer Diameter 7.6mm) | - | LED (red) | 3 | 34.3 | Ground terminal (micro-load type) included | 5 | - | φ12×4.4 | Front Surface Mounting | Stainless Steel Roller | 1c |
Loading...
Main Body Size | Small Size | Environment | Standard | Operating Temperature Range(°C) | -10::70 |
---|---|---|---|---|---|
Torque necessary for operation, OF(N▪m) | - | Rubber material (scraper) | - | Box shape | - |
Conduit size | - |
This page is Compact Limit Switch D4C, part number D4C-6332.
You can find the detail information about specifications and dimensions on part number D4C-6332.
Configure
Basic Attributes
Kings of Plunger Type
Roller Lever Type
Types of Rod Shape
Type
Detector Shape
Boots seal
Force necessary for press side, O.F.(N)
Contact type
Rated Operating Voltage(V)
Rated Current(A)
Cable Specifications
Detector element details
Display Light
Movement After the Operation OT(mm)
Operating Position OP(mm)
Terminal Specification
Cord / cable length(m)
Details Type
Outer Diameter
Mounting Method
Roller Type
Contact format
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
D4C-0002 |
D4C-0050 |
D4C-1201 |
D4C-1202 |
D4C-1203 |
D4C-1210 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detector Shape | Kings of Plunger Type | Boots seal | Roller Lever Type | Types of Rod Shape | Acquisition of Standard Approval | Protective Structure | Force necessary for press side, O.F. (N) | Movement up to switching, P.T. (mm) | Angle up to switching, P.T. (deg) | Maximum stroke T.T (mm) | Maximum angle T.T (deg) | Contact type | Mechanical Life (x10K times) | Operation Frequency of Machine (times/min. or Less) | Rated Operating Voltage (V) | Rated Current (A) | Main Body External Shape Width W (mm) | Main Body External Shape Height H (mm) | Main Body External Shape Length H (mm) | Lever length R (mm) | Cable Specifications | Detector element details | Display Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Terminal Specification | Cord / cable length (m) | Details Type | Outer Diameter | Mounting Method | Roller Type | Contact format |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
59.10 € | 1 | 7 Days | Plunger Type | [Roller Plunger] Roller Plunger | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Head single unit (roller / plunger type with actuator) | - | - | - | - | ||
91.23 € | 1 | 7 Days | Rod Type | - | - | - | [Spring+Resin Rod] Plastic Rod | TUV / EN | IP67 | 1.47 | - | 15 | - | - | Single Pole Double Throw | 1000 | 120 | - | - | 40 | 17.4 | 49 | - | - | - | NA | - | - | Ground terminal (general load type) included | - | Nylon rod | φ3.2 | Front Surface Mounting | - | 1c | ||
103.32 € | 1 |
Same day
Stock | Plunger Type | [Top Plunger] Pin, Plungers | N/A | - | - | TUV / EN | IP67 | 11.77 | 1.8 | - | 4.8 | - | Single Pole Double Throw | 1000 | 120 | 30 V DC or Less / 240/250 V AC | 4 | 40 | 17.4 | 49 | - | VCTF Oil Resistance Code 3m (0.75mm2 4 core Finished Outer Diameter 7.6mm) | - | NA | 3 | 15.7 | Ground terminal (general load type) included | 3 | Stainless Steel Plunger | φ10 | Front Surface Mounting | - | 1c | ||
99.12 € | 1 |
Same day
Stock | Plunger Type | [Roller Plunger] Roller Plunger | N/A | - | - | TUV / EN | IP67 | 11.77 | 1.8 | - | 4.8 | - | Single Pole Double Throw | 1000 | 120 | 30 V DC or Less / 240/250 V AC | 4 | 40 | 17.4 | 67 | - | VCTF Oil Resistance Code 3m (0.75mm2 4 core Finished Outer Diameter 7.6mm) | - | NA | 3 | 28.5 | Ground terminal (general load type) included | 3 | - | φ12×4.4 | Front Surface Mounting | Stainless steel-based sintered roller | 1c | ||
99.12 € | 1 |
Same day
Stock | Plunger Type | [Roller Plunger] Cross Roller Plunger | N/A | - | - | TUV / EN | IP67 | 11.77 | 1.8 | - | 4.8 | - | Single Pole Double Throw | 1000 | 120 | 30 V DC or Less / 240/250 V AC | 4 | 40 | 17.4 | 67 | - | VCTF Oil Resistance Code 3m (0.75mm2 4 core Finished Outer Diameter 7.6mm) | - | NA | 3 | 28.5 | Ground terminal (general load type) included | 3 | - | φ12×4.4 | Front Surface Mounting | Stainless Steel Roller | 1c | ||
116.20 € | 1 |
Same day
Stock | Plunger Type | - | - | - | - | TUV / EN | IP67 | 11.77 | 1.8 | - | 5 | - | Single Pole Double Throw | 1000 | 120 | 30 V DC or Less / 240/250 V AC | - | 40 | 17.4 | 67 | - | VCTF Oil Resistance Code 3m (0.75mm2 4 core Finished Outer Diameter 7.6mm) | - | - | 3 | 28.5±1 | - | 3 | Stainless Steel Plunger | φ10 | - | - | - |