Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SHL-Q2155-01 |
SHL-Q2255-01 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detector Shape | Kings of Plunger Type | Boots seal | Lever Shape | Force necessary for press side, O.F. (N) | Movement up to switching, P.T. (mm) | Rated Operating Voltage (V) | Rated Current (A) | Main Body External Shape Width W (mm) | Main Body External Shape Length H (mm) | Lever length R (mm) | Cable Specifications | Detector element details | Movement After the Operation OT (mm) | Operating Position OP (mm) | Details Type | Outer Diameter | Mounting Method | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.43 € | 1 |
Same day
Stock | Plunger Type | [Roller Plunger] Panel Mounted Cross Roller Plunger | N/A | - | 9.81 | 1.5 | 30 V DC or Less / 100/125 V AC | 0.5 | 73.5 | 38.9 | - | - | Stainless sintered alloy roller φ11 × 4.7 | 2 | 43±0.8 | Micro-load type | φ11×4.7 | Panel / side mounting | ||
69.31 € | 1 |
Same day
Stock | Plunger Type | [Roller Plunger] Panel Mounted Roller Plunger | N/A | - | 9.81 | 1.5 | 30 V DC or Less / 100/125 V AC | 0.5 | 73.5 | 38.9 | - | - | Stainless sintered alloy roller φ11 × 4.7 | 2 | 43±0.8 | Micro-load type | φ11×4.7 | Panel / side mounting |
Loading...
Main Body Size | Small Size | Environment | Standard | Operating Temperature Range(°C) | -10::80 |
---|---|---|---|---|---|
Acquisition of Standard Approval | TUV / UL / GB(CCC) / CQC / CSA | Protective Structure | IP67 | Contact type | Single Pole Double Throw |
Mechanical Life(x10K times) | 1000 | Operation Frequency of Machine(times/min. or Less) | 120 | Main Body External Shape Height H(mm) | 17.5 |
Display Light | NA | Direction of Operation | Snap Action | Contact format | 1c |
Configure
Stock
Basic Attributes
Kings of Plunger Type
Lever Shape
Rated Operating Voltage(V)
Type
Detector Shape
Boots seal
Force necessary for press side, O.F.(N)
Rated Current(A)
Cable Specifications
Detector element details
Movement After the Operation OT(mm)
Operating Position OP(mm)
Details Type
Outer Diameter
Mounting Method
Filter by CAD data type
Filter by standard shipping days
Optional Attributes