Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WLCA32-043-N
Part Number
|
---|
WLCA32-043-N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detector Shape | Main Body Size | Environment | Kings of Plunger Type | Boots seal | Roller Lever Type | Types of Rod Shape | Operating Temperature Range (°C) | Acquisition of Standard Approval | Protective Structure | Force necessary for press side, O.F. (N) | Movement up to switching, P.T. (mm) | Angle up to switching, P.T. (deg) | Maximum stroke T.T (mm) | Contact type | Mechanical Life (x10K times) | Operation Frequency of Machine (times/min. or Less) | Rated Operating Voltage (V) | Rated Current (A) | Main Body External Shape Width W (mm) | Main Body External Shape Height H (mm) | Main Body External Shape Depth D (mm) | Lever length R (mm) | Cable Specifications | Detector element details | Display Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Conduit size | Terminal Specification | Cord / cable length (m) | Details Type | Outer Diameter (mm) | Function | Mounting Method | Direction of Operation | Contact format | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
91.22 € | 1 | 36 Days | Roller Lever Type (rotation) | Standard | Standard | - | Available | Fork Lever Lock | - | -10~80 | UL / GB(CCC) / CQC / CSA | IP67 | 11.77 | - | 50±5 | - | 2-circuit Double-break | 1500 | 120 | 100/125 V AC / 240/250 V AC / More than AC300V | 10 | 40±0.7 | - | - | - | - | Plastic roller (2-φ17.5 × 7) | NA | - | - | G1/2 | Ground terminal not included | - | General form, standard type, reference type | 2-φ17.5 × 7 | - | 4-direction (front / rear / side) mounting | Snap Action | 1a1b |
Loading...
Configure
Basic Attributes
Kings of Plunger Type
Types of Rod Shape
Rated Operating Voltage(V)
Cable Specifications
Movement After the Operation OT(mm)
Operating Position OP(mm)
Cord / cable length(m)
Function
Type
Detector Shape
Main Body Size
Environment
Boots seal
Roller Lever Type
Force necessary for press side, O.F.(N)
Contact type
Rated Current(A)
Detector element details
Display Light
Conduit size
Terminal Specification
Details Type
Outer Diameter(mm)
Mounting Method
Direction of Operation
Contact format
Filter by CAD data type
Filter by standard shipping days
Optional Attributes