Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WLCA2-P1-N
Part Number
|
---|
WLCA2-P1-N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detector Shape | Main Body Size | Environment | Kings of Plunger Type | Boots seal | Roller Lever Type | Types of Rod Shape | Operating Temperature Range (°C) | Acquisition of Standard Approval | Protective Structure | Force necessary for press side, O.F. (N) | Movement up to switching, P.T. (mm) | Angle up to switching, P.T. (deg) | Maximum stroke T.T (mm) | Contact type | Mechanical Life (x10K times) | Operation Frequency of Machine (times/min. or Less) | Rated Operating Voltage (V) | Rated Current (A) | Main Body External Shape Width W (mm) | Main Body External Shape Height H (mm) | Main Body External Shape Depth D (mm) | Lever length R (mm) | Cable Specifications | Detector element details | Display Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Conduit size | Terminal Specification | Cord / cable length (m) | Details Type | Outer Diameter (mm) | Function | Mounting Method | Direction of Operation | Contact format | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
83.47 € | 1 | 6 Days | Roller Lever Type (rotation) | Standard | Standard / Weather-Resistant | - | Available | Standard | - | -10~80 | - | IP67 | 13.34 | - | 15±5 | - | 2-circuit Double-break | 1500 | 120 | 100/125 V AC / 240/250 V AC / More than AC300V | 10 | 40±0.7 | 60 | 94.1 | 38 | - | Stainless Steel Type Sintering Roller φ17.5×7 | NA | - | - | G1/2 | Ground terminal not included | - | General standard type, weather-resistant type | φ17.5×7 | - | 4-direction (front / rear / side) mounting | Snap action, single sided operation supported | 1a1b |
Loading...
This page is 2-Circuit Limit Switch WL, part number WLCA2-P1-N.
You can find the detail information about specifications and dimensions on part number WLCA2-P1-N.
Configure
Basic Attributes
Environment
Kings of Plunger Type
Types of Rod Shape
Rated Operating Voltage(V)
Movement After the Operation OT(mm)
Operating Position OP(mm)
Cord / cable length(m)
Function
Type
Detector Shape
Main Body Size
Boots seal
Roller Lever Type
Force necessary for press side, O.F.(N)
Contact type
Rated Current(A)
Cable Specifications
Detector element details
Display Light
Conduit size
Terminal Specification
Details Type
Outer Diameter(mm)
Mounting Method
Direction of Operation
Contact format
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WLCA2-2LE |
WLCA2-55-N |
WLCA2-8LD-N |
WLCA32-043-N |
WLCAL4-2 |
WLD28-55-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detector Shape | Main Body Size | Environment | Kings of Plunger Type | Boots seal | Roller Lever Type | Types of Rod Shape | Operating Temperature Range (°C) | Acquisition of Standard Approval | Protective Structure | Force necessary for press side, O.F. (N) | Movement up to switching, P.T. (mm) | Angle up to switching, P.T. (deg) | Maximum stroke T.T (mm) | Contact type | Mechanical Life (x10K times) | Operation Frequency of Machine (times/min. or Less) | Rated Operating Voltage (V) | Rated Current (A) | Main Body External Shape Width W (mm) | Main Body External Shape Height H (mm) | Main Body External Shape Depth D (mm) | Lever length R (mm) | Cable Specifications | Detector element details | Display Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Conduit size | Terminal Specification | Cord / cable length (m) | Details Type | Outer Diameter (mm) | Function | Mounting Method | Direction of Operation | Contact format |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.87 € | 1 | 6 Days | Roller Lever Type (rotation) | Standard | Standard | - | N/A | Standard | - | -10~80 | - | IP67 | 8.83 | - | 25±5 | - | 2-circuit Double-break | 1500 | 120 | 100/125 V AC / 240/250 V AC | 10 | 40±0.7 | 60 | 94.1 | 38 | - | Stainless steel-based sintered roller φ17.5 × 7 | Neon Lamp | - | - | G1/2 | Ground terminal not included | - | General operating display type, overtravel 90° operating type | φ17.5×7 | - | 4-direction (front / rear / side) mounting | Snap Action | 1a1b | ||
69.35 € | 1 |
Same day
Stock | Roller Lever Type (rotation) | Standard | Standard / Oil Resistant / Water Resistant | - | Available | Standard | - | -10~80 | - | IP67 | 13.34 | - | 15±5 | - | 2-circuit Double-break | 1500 | 120 | 100/125 V AC / More than AC300V / 240/250 V AC | 10 | 40±0.7 | 60 | 94.1 | 38 | - | Stainless Steel Type Sintering Roller φ17.5×7 | NA | - | - | G1/2 | Ground terminal not included | - | Environmentally tolerant type, high-sealed type | φ17.5×7 | - | 4-direction (front / rear / side) mounting | Snap action, single sided operation supported | 1a1b | ||
71.54 € | 1 | 6 Days | Roller Lever Type (rotation) | Standard | Standard | - | Available | Standard | - | -10~80 | - | IP67 | 8.04 | - | 15±5 | - | 2-circuit Double-break | 1500 | 120 | 100/125 V AC / More than AC300V / 240/250 V AC | 10 | 40±0.7 | 60 | 94.1 | 63 | - | Stainless Steel Type Sintering Roller φ17.5×7 | Light-emitting diode (LED) | - | - | G1/2 | Ground terminal not included | - | General operating display type, light-emitting diode system (LED) | φ17.5×7 | - | 4-direction (front / rear / side) mounting | Snap action, single sided operation supported | 1a1b | ||
91.22 € | 1 | 36 Days | Roller Lever Type (rotation) | Standard | Standard | - | Available | Fork Lever Lock | - | -10~80 | UL / GB(CCC) / CQC / CSA | IP67 | 11.77 | - | 50±5 | - | 2-circuit Double-break | 1500 | 120 | 100/125 V AC / More than AC300V / 240/250 V AC | 10 | 40±0.7 | - | - | - | - | Plastic roller (2-φ17.5 × 7) | NA | - | - | G1/2 | Ground terminal not included | - | General form, standard type, reference type | 2-φ17.5 × 7 | - | 4-direction (front / rear / side) mounting | Snap Action | 1a1b | ||
84.58 € | 1 | Available | 6 Days | - | - | - | - | N/A | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
90.69 € | 1 | 6 Days | Plunger Type | Standard | Standard / Oil Resistant / Water Resistant | [Roller Plunger] Top, Roller Plunger | Available | - | - | -10~80 | - | IP67 | 16.67 | 1.7 | - | 39.5 | 2-circuit Double-break | 1500 | 120 | 100/125 V AC / More than AC300V / 240/250 V AC | 10 | 40±0.7 | 42 | 92.7 | - | - | Stainless steel type sintering roller φ11.2×5 | NA | 5.6 | 44.5±0.8 | G1/2 | Ground terminal not included | - | Environmentally tolerant type, high-sealed type | φ11.2 × 5 | Head only parts set type (type WL-7H400) | Head four-directional (front / rear / side) mounting | Snap Action | 1a1b |