Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZC-N2255-MR VCT 1M
Part Number
|
---|
ZC-N2255-MR VCT 1M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detector Shape | Kings of Plunger Type | Boots seal | Lever Shape | Force necessary for press side, O.F. (N) | Movement up to switching, P.T. (mm) | Contact type | Types of contact point | Display Light | Cord / cable length (m) | Cord / cable pull-out direction (method) | Type of Lead Wire | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.57 € | 1 | 6 Days | Plunger Type | [Roller Plunger] Seal, Roller Plungers | N/A | - | 6.86 | 1.5 | Single Pole Double Throw | Rivet | - | 1 | Right pull-out | VCT |
Loading...
Main Body Size | Small Size | Environment | Standard | Operating Temperature Range(°C) | -10::80 |
---|---|---|---|---|---|
Acquisition of Standard Approval | TUV / UL / GB(CCC) / CSA / EN | Protective Structure | IP67 | Mechanical Life(x10K times) | 1000 |
Operation Frequency of Machine(times/min. or Less) | 120 | Rated Operating Voltage(V) | 240/250 V AC | Rated Current(A) | 10 |
Main Body External Shape Width W(mm) | 21.7 | Main Body External Shape Height H(mm) | 55 | Main Body External Shape Depth D(mm) | 37.3 |
This page is Compact Seal Switch ZC-55, part number ZC-N2255-MR VCT 1M.
You can find the detail information about specifications and dimensions on part number ZC-N2255-MR VCT 1M.
Configure
Basic Attributes
Kings of Plunger Type
Lever Shape
Display Light
Type
Detector Shape
Boots seal
Force necessary for press side, O.F.(N)
Contact type
Types of contact point
Cord / cable length(m)
Cord / cable pull-out direction (method)
Type of Lead Wire
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZC-N2155 |
ZC-N2255 |
ZC-N2255-L4 |
ZC-N2255-MR VCT 3M |
ZC-Q2155 |
ZC-Q2255 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detector Shape | Kings of Plunger Type | Boots seal | Lever Shape | Force necessary for press side, O.F. (N) | Movement up to switching, P.T. (mm) | Contact type | Types of contact point | Display Light | Cord / cable length (m) | Cord / cable pull-out direction (method) | Type of Lead Wire |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
140.58 € | 1 |
Same day
Stock | Plunger Type | [Roller Plunger] Seal, Cross, Roller Plungers | Available | - | 6.86 | 1.5 | - | - | - | - | - | - | ||
109.11 € | 1 |
Same day
Stock | Plunger Type | [Roller Plunger] Seal, Roller Plungers | Available | - | 6.86 | 1.5 | - | - | - | - | - | - | ||
39.59 € | 1 |
Same day
Stock | Plunger Type | [Roller Plunger] Seal, Roller Plungers | Available | - | 6.86 | 1.5 | - | - | LED | - | - | - | ||
67.61 € | 1 | Available |
Same day
Stock | Plunger Type | [Roller Plunger] Seal, Roller Plungers | Available | - | 6.86 | 1.5 | - | - | - | 3 | - | - | |
104.83 € | 1 | 7 Days | Plunger Type | [Roller Plunger] Panel Mounted Cross Roller Plunger | N/A | - | 11.8 | 1.5 | - | - | - | - | - | - | ||
104.83 € | 1 | 7 Days | Plunger Type | [Roller Plunger] Panel Mounted Roller Plunger | N/A | - | 11.8 | 1.5 | - | - | - | - | - | - |