Separator Type SEPARATOR FOR SS

Separator Type SEPARATOR FOR SS
[Features]
· Secure the distance of insulation by using switch with insulation guard or using an optional separators when worrying about securing insulation distance and when other metallic component and/or copper wire is nearby.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SEPARATOR FOR SS 0.18

Part Number
SEPARATOR FOR SS 0.18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.12 €

1 6 Days

Loading...

  1. 1

Basic information

Main Body External Shape Height H(mm) 12 Main Body External Shape Length H(mm) 21.6 Thickness(mm) 0.18

This page is Separator Type SEPARATOR FOR SS, part number SEPARATOR FOR SS 0.18.
You can find the detail information about specifications and dimensions on part number SEPARATOR FOR SS 0.18.

Tech Support