Compact Heavy Equipment Limit Switch Box D4A-N

Compact Heavy Equipment Limit Switch Box D4A-N
Compact heavy equipment limit switch single item, switch box.

[Features]
· A compact heavy equipment limit switch with better seal, shock resistance, and strength.
· A double seal on the head, a complete gasket cover, and other features ensure a better seal (meets UL, NEMA3, 4,4X,6P,12,13).
· Wide standard operating temperature range (-40 to +100°C: standard type).
· Models with fluoro-rubber available for greater resistance to chemicals.
· Block mounting method also reduces downtime for maintenance.
· 4-circuit double-break models available for complex operations.
· Approved by UL, CSA, CCC (ask your manufacturer for information on approved models)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D4A-0100N

Part Number
D4A-0100N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

88.55 €

1 7 Days

Loading...

  1. 1

Basic information

Detector Shape - Display Light NA Contact type Double Break Switch in the 2 Circuits

This page is Compact Heavy Equipment Limit Switch Box D4A-N, part number D4A-0100N.
You can find the detail information about specifications and dimensions on part number D4A-0100N.

Tech Support