Compact heavy equipment limit switch single item, receptacle box.
[Features]
· A compact heavy equipment limit switch with better seal, shock resistance, and strength.
· A double seal on the head, a complete gasket cover, and other features ensure a better seal (meets UL, NEMA3, 4X,6P,12,13).
· Wide standard operating temperature range (-40 to +100°C: standard type).
· Models with fluoro-rubber available for greater resistance to chemicals.
· Block mounting method also reduces downtime for maintenance.
· 4-circuit double-break models available for complex operations.
· Approved by UL, CSA, CCC standard.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
D4A-1000N |
D4A-3000N |
D4A-4000N |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Contact type | Conduit opening |
---|---|---|---|---|---|
13.05 € | 5 Days | Double Break Switch in the 2 Circuits | 1/2-14NPT | ||
12.61 € | 5 Days | Double Break Switch in the 2 Circuits | G1/2 | ||
19.86 € | 5 Days | Double Break Switch in the 4 Circuits | G1/2 |
Loading...
Detector Shape | - |
---|
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.