Caspad Optional Parts, Rubber Seat【10 Pieces Per Package】

Caspad Optional Parts, Rubber Seat
  • Volume Discount
A rubber stopper for mounting on the adjuster pad. Features slip prevention and shock absorbing effects.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CAG50D

Part Number
CAG50D
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.14 €

10 Pieces Per Package

1 pack Available 5 Days

Loading...

  1. 1

Basic information

Caster Type Related Components Types of Related components Rubber Seat for Adjuster Main Body Material EPDM
Pedestal Diameter D(mm) 38 Thickness(mm) 6 Wheel Diameter(φ) 50
Color Dark Gray

This page is Caspad Optional Parts, Rubber Seat, part number CAG50D.
You can find the detail information about specifications and dimensions on part number CAG50D.

Tech Support