Bala-Curl, Curled Hose with Balancer (Part Numbers)

Bala-Curl, Curled Hose with Balancer
  • Volume Discount
Curled hose with a balancer function; optimal for small air tools. No need for a cord reel or balancer. Hose expansion and retraction range: 300 mm. Internal diameter of tube 5, external diameter 8.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BL650

Part Number
BL650
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

67.15 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Cutting Service Usage NA Outer Diameter(Ø) 8 O.D. [Distinction] Up to 8
Internal Diameter(Ø) 5 Material Urethane I.D. [Distinction] Up to 5
Applicable Fluid Air Operating Environment Standard / Pressure Resistance / Heat-Resistance / Abrasion Resistance / Cold Resistance Color Green
Number of Bores(Core) 1 Material, Urethane Polyurethane Minimum Bending Radius(mm) 28
Operating Temperature Range (when using air)(°C) -10::70 Applicable air tool mass(g) 350~650 Length A at tool hanging(mm) 700~890
Hose expansion range(mm) Approx. 300 Operating Air Pressure(MPa) Up to 0.7

This page is Bala-Curl, Curled Hose with Balancer, part number BL650.
You can find the detail information about specifications and dimensions on part number BL650.

Tech Support