Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NB-08-4X6
Part Number
|
---|
NB-08-4X6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Standard In-Stock Hole Diameter (Tolerance H8) d1 (mm) | Standard In-Stock Hole Diameter (Tolerance H8) d2 (mm) | Outer Diameter A (mm) | Full length E (mm) | Transmission Torque (Nm) | Allowable Displacement(Parallel Displacement) (mm) | Allowable Displacement(Axial Direction Displacement) (mm) | Moment of Inertia (kg・m2) | Axial spring constant (N/mm) | Torsional Rigidity (N-mm/deg) | Maximum Shaft Diameter d1×d2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.52 € | 1 | 7 Days | 10 | 4 | 6 | 14 | 26 | 0.196 | 0.2 | ±1.5 | 0.4X10-4 | 9.81 | 2270.2 | 8 |
Loading...
Type | Bellows coupling | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Standard |
---|---|---|---|---|---|
Transmission Torque Range(N•m) | 0.05 to 1.00 | Max. Rotational Speed Range(r/min) | 4,001 to 10,000 | Properties | High camber rigidity / Zero Backlash / Compact |
Body Material | Other alloys | Category | Coupling body | Max. Rotational Speed(r/min) | 5000 |
Allowable Displacement(Parallel Displacement)Range(mm) | 0.02 to 0.2 | Allowable Displacement(Angle Displacement)(deg) | 1.5 | Bellows Part Material | Phosphor Bronze (PBP3-0) |
Type | Setscrew | Other types of alloys | Brass (BSBM) | Flexibility | ○ |
Isokinetic | ○ | Set Screw Type M | M3 |
This page is Bellow couplings / grub screw / bellows: phosphor bronze / body: brass / NB / NIHON MINIATURE, part number NB-08-4X6.
You can find the detail information about specifications and dimensions on part number NB-08-4X6.
Configure
Basic Attributes
Type
Standard In-Stock Hole Diameter (Tolerance H8) d1(mm)
Standard In-Stock Hole Diameter (Tolerance H8) d2(mm)
Outer Diameter A(mm)
Full length E(mm)
Transmission Torque(Nm)
Allowable Displacement(Parallel Displacement)(mm)
Axial spring constant(N/mm)
Torsional Rigidity(N-mm/deg)
Maximum Shaft Diameter d1×d2(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NB-06-4X4 |
NB-06-5X5 |
NB-08-3X3 |
NB-08-5X5 |
NB-08-5X6 |
NB-08-6X6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Standard In-Stock Hole Diameter (Tolerance H8) d1 (mm) | Standard In-Stock Hole Diameter (Tolerance H8) d2 (mm) | Outer Diameter A (mm) | Full length E (mm) | Transmission Torque (Nm) | Allowable Displacement(Parallel Displacement) (mm) | Allowable Displacement(Axial Direction Displacement) (mm) | Moment of Inertia (kg・m2) | Axial spring constant (N/mm) | Torsional Rigidity (N-mm/deg) | Maximum Shaft Diameter d1×d2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.46 € | 1 | 7 Days | 10 | 4 | 4 | 14 | 22 | 0.147 | 0.1 | ±0.9 | 0.28X10-4 | 7.85 | 4113.9 | 5 | ||
25.46 € | 1 | 7 Days | 10 | 5 | 5 | 14 | 22 | 0.147 | 0.1 | ±0.9 | 0.28X10-4 | 7.85 | 4113.9 | 5 | ||
34.52 € | 1 | 7 Days | 10 | 3 | 3 | 14 | 26 | 0.196 | 0.2 | ±1.5 | 0.4X10-4 | 9.81 | 2270.2 | 8 | ||
34.52 € | 1 | 19 Days | 10 | 5 | 5 | 14 | 26 | 0.196 | 0.2 | ±1.5 | 0.4X10-4 | 9.81 | 2270.2 | 8 | ||
36.00 € | 1 |
Same day
Stock | 10 | 5 | 6 | 14 | 26 | 0.196 | 0.2 | ±1.5 | 0.4X10-4 | 9.81 | 2270.2 | 8 | ||
34.52 € | 1 | 7 Days | 10 | 6 | 6 | 14 | 26 | 0.196 | 0.2 | ±1.5 | 0.4X10-4 | 9.81 | 2270.2 | 8 |