Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SCZ-60-18X22
Part Number
|
---|
SCZ-60-18X22 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Transmission Torque Range (N•m) | Standard In-Stock Hole Diameter (Tolerance H8) d1 (mm) | Standard In-Stock Hole Diameter (Tolerance H8) d2 (mm) | Outer Diameter A (mm) | Full length E (mm) | Transmission Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Displacement(Parallel Displacement) (mm) | Moment of Inertia (kg・m2) | Torsional Rigidity (N-mm/deg) | Maximum Shaft Diameter d1×d2 (mm) | Bolt Tightening Torque (N/cm) | Set Screw Collet Type M | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
182.93 € | 1 | 7 Days | 10 | 50.01 to 100.00 | 18 | 22 | 60 | 65 | 98.067 | 5000 | 2 | 464.62X10-4 | 106412.9 | 30 | 3851.1 | M10 |
Loading...
Type | Super zero oldham coupling | Allowable Misalignment | Angular Misalignment / Eccentricity | Application | Standard |
---|---|---|---|---|---|
Max. Rotational Speed Range(r/min) | 4,001 to 10,000 | Properties | High camber rigidity / High Torque / Zero Backlash / Compact | Body Material | Stainless Steel |
Category | Coupling body | Allowable Displacement(Parallel Displacement)Range(mm) | 1.1 to 3.0 | Allowable Displacement(Angle Displacement)(deg) | 1 |
Spacer Material | Engineering Resin | Type | Collet | Flexibility | ○ |
Electric Insulation | ○ | Isokinetic | ○ |
This page is Oldham couplings / grub screw locking / 1 disc: engineering plastic / body: stainless steel / SCZ model / NIHON MINIATURE, part number SCZ-60-18X22.
You can find the detail information about specifications and dimensions on part number SCZ-60-18X22.
Configure
Basic Attributes
Type
Transmission Torque Range(N•m)
Standard In-Stock Hole Diameter (Tolerance H8) d1(mm)
Standard In-Stock Hole Diameter (Tolerance H8) d2(mm)
Outer Diameter A(mm)
Full length E(mm)
Transmission Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Displacement(Parallel Displacement)(mm)
Torsional Rigidity(N-mm/deg)
Maximum Shaft Diameter d1×d2(mm)
Bolt Tightening Torque(N/cm)
Set Screw Collet Type M
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SCZ-20-4X7 |
SCZ-20-4X8 |
SCZ-20-5X5 |
SCZ-60-18X24 |
SCZ-60-18X28 |
SCZ-60-19X19 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Transmission Torque Range (N•m) | Standard In-Stock Hole Diameter (Tolerance H8) d1 (mm) | Standard In-Stock Hole Diameter (Tolerance H8) d2 (mm) | Outer Diameter A (mm) | Full length E (mm) | Transmission Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Displacement(Parallel Displacement) (mm) | Moment of Inertia (kg・m2) | Torsional Rigidity (N-mm/deg) | Maximum Shaft Diameter d1×d2 (mm) | Bolt Tightening Torque (N/cm) | Set Screw Collet Type M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.49 € | 1 | Available | 7 Days | 10 | 3.01 to 5.00 | 4 | 7 | 20 | 33 | 3.432 | 6000 | 1.5 | 2.71X10-4 | 2136.9 | 8 | 246.5 | M4 | |
76.49 € | 1 | Available | 7 Days | 10 | 3.01 to 5.00 | 4 | 8 | 20 | 33 | 3.432 | 6000 | 1.5 | 2.71X10-4 | 2136.9 | 8 | 246.5 | M4 | |
76.49 € | 1 | Available | 7 Days | 10 | 3.01 to 5.00 | 5 | 5 | 20 | 33 | 3.432 | 6000 | 1.5 | 2.71X10-4 | 2136.9 | 8 | 246.5 | M4 | |
182.93 € | 1 | 7 Days | 10 | 50.01 to 100.00 | 18 | 24 | 60 | 65 | 98.067 | 5000 | 2 | 464.62X10-4 | 106412.9 | 30 | 3851.1 | M10 | ||
182.93 € | 1 | 7 Days | 10 | 50.01 to 100.00 | 18 | 28 | 60 | 65 | 98.067 | 5000 | 2 | 464.62X10-4 | 106412.9 | 30 | 3851.1 | M10 | ||
182.93 € | 1 | 7 Days | 10 | 50.01 to 100.00 | 19 | 19 | 60 | 65 | 98.067 | 5000 | 2 | 464.62X10-4 | 106412.9 | 30 | 3851.1 | M10 |