Oldham couplings / grub screw clamping / 1 washer: engineering plastic / body: aluminium / MCZ model / NIHON MINIATURE (Part Numbers - CAD Download)

Oldham couplings / grub screw clamping / 1 washer: engineering plastic / body: aluminium / MCZ model / NIHON MINIATURE
  • Volume Discount
Type that fixes the shaft with tightening of a set screw and clamp. Larger shaft hole diameters can be selected.

[Features]
· Super zero Oldham coupling achieves zero backlash, with improved machining accuracy
· Stronger and more compact design, that can now be used with high precision equipment impossible until now.
· Stainless steel series added, becoming 4 series, with further improvements.
· Materials used are, engineering plastic for spacer, and stainless steel SUS303 for hubs, aluminum series uses aluminum alloy (alumite surface treatment).
· Easy to handle coupling, with low moment of inertia, large swing rigidity, good electrical insulation, and maintenance-free, easy assembly.
· Two types of super zero Oldham coupling, with set screw or collet shaft fixing methods both available, that can be freely combined.
· Stainless steel has no. 4 model number, and the aluminum series has no. 10 model number.
· Stocking stainless steel series from ø4 to ø28, aluminum series from ø3 to ø40 in millimeter and inch system of inner diameter finish.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MCZ-70-16X35C

Part Number
MCZ-70-16X35C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTransmission Torque Range
(N•m)
Standard In-Stock Hole Diameter (Tolerance H8) d1
(mm)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(mm)
Outer Diameter A
(mm)
Full length E
(mm)
Max. Rotational Speed Range
(r/min)
Transmission Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Displacement(Parallel Displacement)
(mm)
Moment of Inertia
(kg・m2)
Torsional Rigidity
(N-mm/deg)
Set Screw Type M Set Screw Collet Type M Collet Type Tighten Torque
(N-cm)

116.29 €

1 7 Days 10100~Less than 500163570534,001 to 10,000176.52100002.5271.74X10-4249873.4M6M103080.9

Loading...

  1. 1

Basic information

Type Super zero oldham coupling Allowable Misalignment Angular Misalignment / Eccentricity Application Standard
Properties High camber rigidity / High Torque / Zero Backlash / Compact Body Material Aluminum Alloy Category Coupling body
Allowable Displacement(Parallel Displacement)Range(mm) 1.1 to 3.0 Allowable Displacement(Angle Displacement)(deg) 1 Spacer Material Engineering Resin
Type Set screw + collet Flexibility Electric Insulation
Isokinetic

This page is Oldham couplings / grub screw clamping / 1 washer: engineering plastic / body: aluminium / MCZ model / NIHON MINIATURE, part number MCZ-70-16X35C.
You can find the detail information about specifications and dimensions on part number MCZ-70-16X35C.

Variation of this product

Part Number
MCZ-18-10X6C
MCZ-18-10X7C
MCZ-18-10X8C
MCZ-70-17X12C
MCZ-70-17X15C
MCZ-70-17X16C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSTransmission Torque Range
(N•m)
Standard In-Stock Hole Diameter (Tolerance H8) d1
(mm)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(mm)
Outer Diameter A
(mm)
Full length E
(mm)
Max. Rotational Speed Range
(r/min)
Transmission Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Displacement(Parallel Displacement)
(mm)
Moment of Inertia
(kg・m2)
Torsional Rigidity
(N-mm/deg)
Set Screw Type M Set Screw Collet Type M Collet Type Tighten Torque
(N-cm)

41.74 €

1 Available 7 Days 101.01 to 3.00106182510,001 to 78,0002.452250001.50.56X10-41843.7M3M383.2

41.74 €

1 Available 7 Days 101.01 to 3.00107182510,001 to 78,0002.452250001.50.56X10-41843.7M3M383.2

41.74 €

1 Available 7 Days 101.01 to 3.00108182510,001 to 78,0002.452250001.50.56X10-41843.7M3M383.2

116.29 €

1 7 Days 10100~Less than 500171270534,001 to 10,000176.52100002.5271.74X10-4249873.4M6M103080.9

116.29 €

1 7 Days 10100~Less than 500171570534,001 to 10,000176.52100002.5271.74X10-4249873.4M6M103080.9

116.29 €

1 7 Days 10100~Less than 500171670534,001 to 10,000176.52100002.5271.74X10-4249873.4M6M103080.9

Tech Support