Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MCZ-35-12X11C
Part Number
|
---|
MCZ-35-12X11C |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Transmission Torque Range (N•m) | Standard In-Stock Hole Diameter (Tolerance H8) d1 (mm) | Standard In-Stock Hole Diameter (Tolerance H8) d2 (mm) | Outer Diameter A (mm) | Full length E (mm) | Max. Rotational Speed Range (r/min) | Transmission Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Displacement(Parallel Displacement) (mm) | Moment of Inertia (kg・m2) | Torsional Rigidity (N-mm/deg) | Set Screw Type M | Set Screw Collet Type M | Collet Type Tighten Torque (N-cm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.11 € | 1 | Available | 7 Days | 10 | 10.01 to 20.00 | 12 | 11 | 35 | 35 | 10,001 to 78,000 | 17.652 | 25000 | 2.5 | 11.47X10-4 | 21300 | M5 | M5 | 385.1 |
Loading...
Type | Super zero oldham coupling | Allowable Misalignment | Angular Misalignment / Eccentricity | Application | Standard |
---|---|---|---|---|---|
Properties | High camber rigidity / High Torque / Zero Backlash / Compact | Body Material | Aluminum Alloy | Category | Coupling body |
Allowable Displacement(Parallel Displacement)Range(mm) | 1.1 to 3.0 | Allowable Displacement(Angle Displacement)(deg) | 1 | Spacer Material | Engineering Resin |
Type | Set screw + collet | Flexibility | ○ | Electric Insulation | ○ |
Isokinetic | ○ |
This page is Oldham couplings / grub screw clamping / 1 washer: engineering plastic / body: aluminium / MCZ model / NIHON MINIATURE, part number MCZ-35-12X11C.
You can find the detail information about specifications and dimensions on part number MCZ-35-12X11C.
Configure
Basic Attributes
Type
Transmission Torque Range(N•m)
Standard In-Stock Hole Diameter (Tolerance H8) d1(mm)
Standard In-Stock Hole Diameter (Tolerance H8) d2(mm)
Outer Diameter A(mm)
Full length E(mm)
Max. Rotational Speed Range(r/min)
Transmission Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Displacement(Parallel Displacement)(mm)
Torsional Rigidity(N-mm/deg)
Set Screw Type M
Set Screw Collet Type M
Collet Type Tighten Torque(N-cm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MCZ-18-10X6C |
MCZ-18-10X7C |
MCZ-18-10X8C |
MCZ-35-12X12C |
MCZ-35-12X13C |
MCZ-35-12X14C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Transmission Torque Range (N•m) | Standard In-Stock Hole Diameter (Tolerance H8) d1 (mm) | Standard In-Stock Hole Diameter (Tolerance H8) d2 (mm) | Outer Diameter A (mm) | Full length E (mm) | Max. Rotational Speed Range (r/min) | Transmission Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Displacement(Parallel Displacement) (mm) | Moment of Inertia (kg・m2) | Torsional Rigidity (N-mm/deg) | Set Screw Type M | Set Screw Collet Type M | Collet Type Tighten Torque (N-cm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.53 € | 1 | Available | 7 Days | 10 | 1.01 to 3.00 | 10 | 6 | 18 | 25 | 10,001 to 78,000 | 2.452 | 25000 | 1.5 | 0.56X10-4 | 1843.7 | M3 | M3 | 83.2 | |
39.53 € | 1 | Available | 7 Days | 10 | 1.01 to 3.00 | 10 | 7 | 18 | 25 | 10,001 to 78,000 | 2.452 | 25000 | 1.5 | 0.56X10-4 | 1843.7 | M3 | M3 | 83.2 | |
39.53 € | 1 | Available | 7 Days | 10 | 1.01 to 3.00 | 10 | 8 | 18 | 25 | 10,001 to 78,000 | 2.452 | 25000 | 1.5 | 0.56X10-4 | 1843.7 | M3 | M3 | 83.2 | |
57.11 € | 1 | Available | 7 Days | 10 | 10.01 to 20.00 | 12 | 12 | 35 | 35 | 10,001 to 78,000 | 17.652 | 25000 | 2.5 | 11.47X10-4 | 21300 | M5 | M5 | 385.1 | |
57.11 € | 1 | Available | 7 Days | 10 | 10.01 to 20.00 | 12 | 13 | 35 | 35 | 10,001 to 78,000 | 17.652 | 25000 | 2.5 | 11.47X10-4 | 21300 | M5 | M5 | 385.1 | |
57.11 € | 1 | Available | 7 Days | 10 | 10.01 to 20.00 | 12 | 14 | 35 | 35 | 10,001 to 78,000 | 17.652 | 25000 | 2.5 | 11.47X10-4 | 21300 | M5 | M5 | 385.1 |