Oldham couplings / hub clamping / 1 disc: engineering plastic / body: aluminium / CCZ / NIHON MINIATURE (Part Numbers - CAD Download)

Oldham couplings / hub clamping / 1 disc: engineering plastic / body: aluminium / CCZ / NIHON MINIATURE
  • Volume Discount
Clamp type, aluminum made Oldham coupling. Prevent slippage by tightening the entire shaft.

[Features]
· Super zero Oldham coupling achieves zero backlash, with improved machining accuracy
· Stronger and more compact design, that can now be used with high precision equipment impossible until now.
· Stainless steel series added, becoming 4 series, with further improvements.
· Materials used are, engineering plastic for spacer, and stainless steel SUS303 for hubs, aluminum series uses aluminum alloy (alumite surface treatment).
· Easy to handle coupling, with low moment of inertia, large swing rigidity, good electrical insulation, and maintenance-free, easy assembly.
· Two types of super zero Oldham coupling, with set screw or collet shaft fixing methods both available, that can be freely combined.
· Stainless steel has no. 4 model number, and the aluminum series has no. 10 model number.
· Stocking stainless steel series from ø4 to ø28, aluminum series from ø3 to ø40 in millimeter and inch system of inner diameter finish.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CCZ-17-3X7

Part Number
CCZ-17-3X7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTransmission Torque Range
(N•m)
Standard In-Stock Hole Diameter (Tolerance H8) d1
(mm)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(mm)
Outer Diameter A
(mm)
Full length E
(mm)
Transmission Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Displacement(Parallel Displacement)
(mm)
Moment of Inertia
(kg・m2)
Torsional Rigidity
(N-mm/deg)
Maximum Shaft Diameter d1×d2
(mm)
Bolt Tightening Torque
(N/cm)
Set Screw Collet Type M

27.25 €

1 Available 7 Days 101.01 to 3.003718242.452250001.50.52X10-41862.3854.1M2.6

Loading...

  1. 1

Basic information

Type Super zero oldham coupling Allowable Misalignment Angular Misalignment / Eccentricity Application Standard
Max. Rotational Speed Range(r/min) 10,001 to 78,000 Properties High camber rigidity / High Torque / Zero Backlash / Compact Body Material Aluminum Alloy
Category Coupling body Allowable Displacement(Parallel Displacement)Range(mm) 1.1 to 3.0 Allowable Displacement(Angle Displacement)(deg) 1
Spacer Material Engineering Resin Type Collet Flexibility
Electric Insulation Isokinetic

This page is Oldham couplings / hub clamping / 1 disc: engineering plastic / body: aluminium / CCZ / NIHON MINIATURE, part number CCZ-17-3X7.
You can find the detail information about specifications and dimensions on part number CCZ-17-3X7.

Variation of this product

Part Number
CCZ-16-3X6
CCZ-16-4X4
CCZ-16-4X5
CCZ-17-3X8
CCZ-17-4X4
CCZ-17-4X5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSTransmission Torque Range
(N•m)
Standard In-Stock Hole Diameter (Tolerance H8) d1
(mm)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(mm)
Outer Diameter A
(mm)
Full length E
(mm)
Transmission Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Displacement(Parallel Displacement)
(mm)
Moment of Inertia
(kg・m2)
Torsional Rigidity
(N-mm/deg)
Maximum Shaft Diameter d1×d2
(mm)
Bolt Tightening Torque
(N/cm)
Set Screw Collet Type M

23.59 €

1 Available 7 Days 101.01 to 3.003616201.961250001.50.27X10-41486.7624.6M2

23.59 €

1 Available 7 Days 101.01 to 3.004416201.961250001.50.27X10-41486.7624.6M2

23.59 €

1 Available 7 Days 101.01 to 3.004516201.961250001.50.27X10-41486.7624.6M2

27.25 €

1 Available 7 Days 101.01 to 3.003818242.452250001.50.52X10-41862.3854.1M2.6

27.25 €

1 Available 7 Days 101.01 to 3.004418242.452250001.50.52X10-41862.3854.1M2.6

27.25 €

1 Available 7 Days 101.01 to 3.004518242.452250001.50.52X10-41862.3854.1M2.6

Tech Support