Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MF-030-8X10
Part Number
|
---|
MF-030-8X10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Transmission Torque Range (N•m) | Standard In-Stock Hole Diameter (Tolerance H8) d1 (mm) | Standard In-Stock Hole Diameter (Tolerance H8) d2 (mm) | Outer Diameter A (mm) | Full length E (mm) | Transmission Torque (Nm) | Allowable Displacement(Parallel Displacement)Range (mm) | Allowable Displacement(Parallel Displacement) (mm) | Moment of Inertia (kg・m2) | Maximum Shaft Diameter d1×d2 (mm) | Set Screw Type M | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.11 € | 1 | Available | 7 Days | 10 | 1.01 to 3.00 | 8 | 10 | 30 | 33 | 1.275 | 0.02 to 0.2 | 0.2 | 12.26X10-4 | 16 | M5 |
Loading...
Type | Oldham Coupling | Allowable Misalignment | Angular Misalignment / Eccentricity | Application | Standard |
---|---|---|---|---|---|
Max. Rotational Speed Range(r/min) | 2001 to 4,000 | Properties | Vibration Absorbability / Compact | Body Material | Other alloys |
Category | Coupling body | Max. Rotational Speed(r/min) | 3000 | Allowable Displacement(Angle Displacement)(deg) | 1 |
Spacer Material | Polyurethane Resin | Operating Temperature Range(°C) | -10::60 | Type | Setscrew |
Other types of alloys | Zinc Diecast | Flexibility | ○ | Electric Insulation | ○ |
Isokinetic | ○ |
This page is Timing belt profile couplings / grub screw clamping / PU / body: zinc die-cast / MF / NIHON MINIATURE, part number MF-030-8X10.
You can find the detail information about specifications and dimensions on part number MF-030-8X10.
Configure
Basic Attributes
Type
Transmission Torque Range(N•m)
Standard In-Stock Hole Diameter (Tolerance H8) d1(mm)
Standard In-Stock Hole Diameter (Tolerance H8) d2(mm)
Outer Diameter A(mm)
Full length E(mm)
Transmission Torque(Nm)
Allowable Displacement(Parallel Displacement)Range(mm)
Allowable Displacement(Parallel Displacement)(mm)
Maximum Shaft Diameter d1×d2(mm)
Set Screw Type M
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MF-020-3X4 |
MF-020-3X5 |
MF-020-3X6 |
MF-030-8X12 |
MF-030-8X14 |
MF-030-8X15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Transmission Torque Range (N•m) | Standard In-Stock Hole Diameter (Tolerance H8) d1 (mm) | Standard In-Stock Hole Diameter (Tolerance H8) d2 (mm) | Outer Diameter A (mm) | Full length E (mm) | Transmission Torque (Nm) | Allowable Displacement(Parallel Displacement)Range (mm) | Allowable Displacement(Parallel Displacement) (mm) | Moment of Inertia (kg・m2) | Maximum Shaft Diameter d1×d2 (mm) | Set Screw Type M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.93 € | 1 | Available | 7 Days | 10 | 0.05 to 1.00 | 3 | 4 | 20 | 24 | 0.392 | 0.02 to 0.2 | 0.15 | 1.72X10-4 | 10 | M4 | |
13.93 € | 1 | Available | 7 Days | 10 | 0.05 to 1.00 | 3 | 5 | 20 | 24 | 0.392 | 0.02 to 0.2 | 0.15 | 1.72X10-4 | 10 | M4 | |
13.93 € | 1 | Available | 7 Days | 10 | 0.05 to 1.00 | 3 | 6 | 20 | 24 | 0.392 | 0.02 to 0.2 | 0.15 | 1.72X10-4 | 10 | M4 | |
19.11 € | 1 | Available | 7 Days | 10 | 1.01 to 3.00 | 8 | 12 | 30 | 33 | 1.275 | 0.02 to 0.2 | 0.2 | 12.26X10-4 | 16 | M5 | |
19.11 € | 1 | Available | 7 Days | 10 | 1.01 to 3.00 | 8 | 14 | 30 | 33 | 1.275 | 0.02 to 0.2 | 0.2 | 12.26X10-4 | 16 | M5 | |
19.11 € | 1 | Available | 7 Days | 10 | 1.01 to 3.00 | 8 | 15 | 30 | 33 | 1.275 | 0.02 to 0.2 | 0.2 | 12.26X10-4 | 16 | M5 |