Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SR-16-5X5 |
SR-16-6X6 |
SR-20-5X6 |
SR-25-10X10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Transmission Torque Range (N•m) | Standard In-Stock Hole Diameter (Tolerance H8) d1 (Ø) | Standard In-Stock Hole Diameter (Tolerance H8) d2 (Ø) | Outer Diameter A (Ø) | Full length E (mm) | Transmission Torque (Nm) | Moment of Inertia (kg・m2) | Maximum Shaft Diameter d1×d2 (mm) | Set Screw Type M | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.08 € | 1 |
Same day
Stock | 10 | 0.05 to 1.00 | 5 | 5 | 16 | 16 | 0.5 | 0.79X10-4 | 10 | M3 | ||
13.08 € | 1 |
Same day
Stock | 10 | 0.05 to 1.00 | 6 | 6 | 16 | 16 | 0.5 | 0.79X10-4 | 10 | M3 | ||
14.56 € | 1 |
Same day
Stock | 10 | 0.05 to 1.00 | 5 | 6 | 20 | 20 | 1 | 2.42X10-4 | 12 | M4 | ||
21.01 € | 1 |
Same day
Stock | 10 | 1.01 to 3.00 | 10 | 10 | 25 | 25 | 1.8 | 7.37X10-4 | 15 | M4 |
Loading...
Application | Standard | Max. Rotational Speed Range(r/min) | 4,001 to 10,000 | Properties | High camber rigidity / High Torque / Zero Backlash / Compact |
---|---|---|---|---|---|
Body Material | Stainless Steel | Max. Rotational Speed(r/min) | 10000 | Type | Setscrew |
Isokinetic | ○ |
Configure
Stock
Basic Attributes
Transmission Torque Range(N•m)
Standard In-Stock Hole Diameter (Tolerance H8) d1(Ø)
Standard In-Stock Hole Diameter (Tolerance H8) d2(Ø)
Outer Diameter A(Ø)
Full length E(mm)
Transmission Torque(Nm)
Maximum Shaft Diameter d1×d2(mm)
Set Screw Type M
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes