Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SRC-35-14X14
Application | Standard | Transmission Torque Range(N•m) | 5.01 to 10.00 | Standard In-Stock Hole Diameter (Tolerance H8) d1(Ø) | 14 |
---|---|---|---|---|---|
Standard In-Stock Hole Diameter (Tolerance H8) d2(Ø) | 14 | Outer Diameter A(Ø) | 35 | Full length E(mm) | 35 |
Max. Rotational Speed Range(r/min) | 4,001 to 10,000 | Properties | High camber rigidity / High Torque / Zero Backlash / Compact | Body Material | Stainless Steel |
Transmission Torque(Nm) | 5.5 | Max. Rotational Speed(r/min) | 5000 | Moment of Inertia(kg・m2) | 38.42X10-4 |
Type | Collet | Isokinetic | ○ | Maximum Shaft Diameter d1×d2(mm) | 17 |
Bolt Tightening Torque(N/cm) | 481.4 | Set Screw Collet Type M | M5 |
This page is Rigid Coupling Series SRC Type Stainless Steel, part number SRC-35-14X14.
You can find the detail information about specifications and dimensions on part number SRC-35-14X14.