Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21-0723
Part Number
|
---|
21-0723 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Max. Load (Secified Range) (N) | Maximum Load Capacity (N) | Customer-Specified Length (mm) | Outer Diameter (mm) | Initial Tension (N) | Spring Constant (N/mm) | Wire diameter (mm) | Maximum Elongation (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.25 € | 1 | Available |
Same day
Stock | 10 | [Piano Wire] JIS-SWP-A | 3.51 to 8.00 | 7.6 | 50 | 7 | 0.45 | 0.078 | 0.6 | 91.6 |
Loading...
Type | Standard Type | Hook Opposing Angle | 180° (Standard) |
---|
This page is Tensile Spring, part number 21-0723.
You can find the detail information about specifications and dimensions on part number 21-0723.
Configure
Stock
Basic Attributes
Material
Type
Max. Load (Secified Range)(N)
Maximum Load Capacity(N)
Customer-Specified Length(mm)
Outer Diameter(mm)
Initial Tension(N)
Spring Constant(N/mm)
Wire diameter(mm)
Maximum Elongation(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
21-0623 |
21-0624 |
21-0630 |
21-0724 |
21-0730 |
21-0731 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Max. Load (Secified Range) (N) | Maximum Load Capacity (N) | Customer-Specified Length (mm) | Outer Diameter (mm) | Initial Tension (N) | Spring Constant (N/mm) | Wire diameter (mm) | Maximum Elongation (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.30 € | 4 | Available | 5 Days | 10 | [Piano Wire] JIS-SWP-A | 3.51 to 8.00 | 5.4 | 40 | 6 | 0.3 | 0.063 | 0.5 | 80.9 | |
3.56 € | 4 | Available | 6 Days | 10 | [Piano Wire] JIS-SWP-A | 3.51 to 8.00 | 5.4 | 50 | 6 | 0.3 | 0.047 | 0.5 | 108.5 | |
3.55 € | 1 | Available |
Same day
Stock | 10 | [Piano Wire] JIS-SWP-A | 8.01 to 15.00 | 8.3 | 20 | 6 | 0.69 | 0.521 | 0.6 | 14.6 | |
4.11 € | 4 | Available | 5 Days | 10 | [Piano Wire] JIS-SWP-A | 3.51 to 8.00 | 7.6 | 65 | 7 | 0.45 | 0.055 | 0.6 | 130 | |
3.30 € | 4 | Available | 6 Days | 10 | [Piano Wire] JIS-SWP-A | 8.01 to 15.00 | 11 | 25 | 7 | 0.94 | 0.538 | 0.7 | 18.7 | |
3.56 € | 4 | Available | 5 Days | 10 | [Piano Wire] JIS-SWP-A | 8.01 to 15.00 | 11 | 30 | 7 | 0.94 | 0.385 | 0.7 | 26.1 |